MiCOM P632
Maintenance Procedures in the Power Supply Area

Replacement of the power supply module must be carried out by trained personnel, and the power supply voltage must be turned off while the work is being performed.

graphics/symbols/Danger.png DANGER

Always turn off the power supply voltage before removing a hardware module.

The power supply must be turned off for at least 5 s before power supply module V is removed.

Otherwise there is the danger of an electric shock.

graphics/symbols/Warning.png WARNING

The following instructions apply to surface-mounted cases:

The local control panel is connected to processor module P by a plug-in connecting cable. Remember the connector position! Do not bend the connecting cable.

graphics/symbols/Notice.png NOTICE

The replaced power supply module must be disposed of in compliance with applicable national regulations.

In general, the electronic components of the MiCOM P30 family of devices are designed for a long service life.

For the power supply, however, dimensioning requirements dictate the use of electrolytic capacitors that are subject to increased wear and tear. The useful life of these capacitors depends on their temperature and thus on the components fitted in the device, the load conditions, device location and environmental conditions.

The internal voltage levels are cyclically checked by the P30 self-monitoring functions. In case the voltage levels deviate from their specified values a warning message will be issued or, for persistent problems, the device will be set to a safe condition (blocking). Hence, there is no imperative need to replace the power supply module after a pre-defined period of time. However, should you need to guarantee a high availability of the device then we recommend preventive replacement of the power supply module after a period of 8 to 10 years.

Moreover, the power supply module of the P632 is equipped with a lithium battery for non-volatile storage of fault data and for keeping the internal clock running in the event of failure of the auxiliary power supply. The useful life of the lithium battery depends on the auxiliary power supply of the device.

If the P632 is continuously connected to the auxiliary power supply, then there is no discharging of the battery, and the battery will thus not be depleted during its service life.

Should the P632 be disconnected from the auxiliary power supply for several years, then the battery capacity would decrease.

During normal operation, the battery voltage is monitored. If the voltage falls below a pre-defined threshold, a warning message will be issued and the battery has to be replaced.

After the maintenance procedures described above have been completed, new commissioning tests as described in Chapter “Commissioning Tests” must be carried out.