MiCOM P632
Analog Input Circuits

The analog inputs are fed through an analog preprocessing feature (anti-aliasing filtering) to a common analog-to-digital converter. In conjunction with the self-monitoring function, the CT/VT supervision function that is available for the device’s general functions can detect deviations in many cases. However, it is still necessary to test from the device terminals in order to make sure that the analog measuring circuits are functioning correctly.

The best way to carry out a static test of the analog input circuits is to check the primary measured operating data using the operating data measurement function or to use a suitable testing instrument. A “small” measured value (such as the nominal current in the current path) and a “large” measured value (such as the nominal voltage in the voltage path) should be used to check the measuring range of the A/D converter. This makes it possible to check the entire dynamic range.

The accuracy of operating data measurement is <1%. An important factor in evaluating device performance is long-term performance based on comparison with previous measurements.

In addition, a dynamic test can be used to check transmission performance and the phase relation of the current transformers and the anti-aliasing filter. This can best be done by measuring the trigger point of the first zone when there is a two-phase ungrounded fault. For this test, the value of the short-circuit current should be such that a loop voltage of approximately 2 V is obtained at the device's terminals with the set impedance. Furthermore, a suitable testing instrument that correctly replicates the two-phase ungrounded fault should be used for this purpose.

This dynamic test is not absolutely necessary, since it only checks the stability of a few less passive components. Based on reliability analysis, the statistical expectation is that only one component in 10 years in 1000 devices will be outside the tolerance range.

Additional analog testing of such factors as the impedance characteristic or the starting characteristic is not necessary, in our opinion, since information processing is completely digital and is based on the measured analog current and voltage values. Proper operation was checked in conjunction with type testing.