MiCOM P632
Electromagnetic Compatibility (EMC)
Interference Suppression

Per EN 55022 or IEC CISPR 22, Class A.

1 MHz Burst Disturbance Test

Per EN 60255-22-1, Class III.

Common-mode test voltage: 2.5 kV.

Differential test voltage: 1.0 kV.

Test duration: > 2 s.

Source impedance: 200 Ω.

Immunity to Electrostatic Discharge

Per EN 60255-22-2 and IEC 60255-22-2, severity level 4.

Contact discharge

Single discharges: > 10.

Holding time: > 5 s.

Test voltage: 8 kV.

Test generator: 50 to 100 MΩ, 150 pF / 330 Ω.

Immunity to Radiated Electromagnetic Energy

Per EN 61000‑4‑3 and ENV 50204, severity level 3.

Antenna distance to tested device: > 1 m on all sides.

Test field strength, frequency band 80 to 1000 MHz: 10 V / m.

Test using AM: 1 kHz / 80 %.

Single test at 900 MHz: AM 200 Hz / 100%.

Electrical Fast Transient or Burst Requirements

Per EN 61000-4‑4 and IEC 60255‑22‑4, severity levels 3 and 4.

Rise time of one pulse: 5 ns.

Impulse duration (50% value): 50 ns.

Amplitude: 2 kV / 1 kV or 4 kV / 2 kV.

Burst duration:15 ms.

Burst period: 300 ms.

Burst frequency: 5 kHz.

Source impedance: 50 Ω.

Power Frequency Immunity

Per IEC 60255‑22‑7, Class A:

Phase-to-phase

RMS value 150 V.

Coupling resistance 100 Ω.

Coupling capacitor 0.1 μF, for 10 s.

Phase-to-ground

RMS value 300 V.

Coupling resistance 220 Ω.

Coupling capacitor 0.47 μF, for 10 s.

To comply with this standard, it is suggested to set the parameter (010 220) INP: Filter to 6 [steps].

Current/Voltage Surge Immunity Test

Per EN 61000-4‑5 and EN 60255-22‑5, insulation class 4.

Testing of circuits for power supply and asymmetrical or symmetrical lines.

Open-circuit voltage, front time / time to half-value: 1.2 / 50 µs.

Short-circuit current, front time / time to half-value: 8 / 20 µs.

Amplitude: 4 / 2 kV.

Pulse frequency: > 5 / min.

Source impedance: 12 / 42 Ω.

Immunity to Conducted Disturbances Induced by Radio Frequency Fields

Per EN 61000-4-6 and EN 60255-22‑6, severity level 3.

Test voltage: 10 V.

Power Frequency Magnetic Field Immunity

Per EN 61000-4-8 or IEC 61000-4-8, severity level 4.

Test frequency: 50 Hz

Test field strength: 30 A / m.

Alternating Component (Ripple) in DC Auxiliary Energizing Quantity

Per EN 60255-11.

12 %.