MiCOM P632
Measuring Inputs
Current Measuring Inputs

Nominal current Inom: 1 and 5 A AC (adjustable).

Nominal consumption per phase: < 0.1 VA at Inom.

Load rating:

continuous: 20 A,

for 10 s: 150 A,

for 1 s: 500 A.

Nominal surge current: 1250 A.

Voltage Measuring Inputs

Nominal voltage Vnom: 50 to 130 V AC (adjustable).

Nominal consumption per phase: < 0.3 VA at Vnom = 130 V AC.

Load rating:

continuous: 150 V AC

for 10 s: 300 V AC

Frequency

Nominal frequency fnom: 50 Hz and 60 Hz (adjustable).

Operating range: 0.95 to 1.05 fnom.

Frequency protection: 40 to 70 Hz.