MiCOM P632
Output Relays
Binary I/O Module X (6I 6O)

For switchgear control.

Rated voltage: 250 V DC, 250 V AC.

Continuous current: 8 A.

Short-duration current: 30 A for 0.5 s.

Making capacity: 1000 W (VA) at L/R = 40 ms.

Breaking capacity:

0.2 A at 220 V DC and L/R = 40 ms,

4 A at 230 V AC and cos φ = 0.4.

Operating time: less than 5 ms

Reset time: less than 5 ms

Binary I/O Modules X(4H)

with high-break contacts, applicable to DC circuits only.

Rated voltage: 250 V DC

Continuous current: 10 A

Short-duration current: 250 A for 0.03 s, 30 A for 3 s

Making capacity: 30 A

Breaking capacity:

7500 W resistive or 30 A at 250 V DC,

Maximum values: 30 A and 300 V DC.

2500 W inductive (L/R = 40 ms) or 10 A at 250 V DC,

Maximum values: 10 A and 300 V DC.

Operating time: less than 0.2 ms

Reset time: less than 8 ms

All other modules

Rated voltage: 250 V DC, 250 V AC.

Continuous current: 5 A.

Short-duration current: 30 A for 0.5 s.

Making capacity: 1000 W (VA) at L/R = 40 ms.

Breaking capacity:

0.2 A at 220 V DC and L/R = 40 ms,

4 A at 230 V AC and cos φ = 0.4.

Operating time: less than 5 ms

Reset time: less than 5 ms