MiCOM P632
IEC Communication Interface
|
Ethernet-based communications per IEC 61850:
▪ |
RJ45, 1.5 kV isolation |
▪ |
Transmission rate: 100 Mbit/s |
▪ |
Distance to be bridged: max. 100 m |
▪ |
Optical wavelength: typically 1300 nm |
▪ |
ST connector | ||||||
▪ |
Glass fiber G50/125:
| ||||||
▪ |
Glass fiber G62.5/125:
|
▪ |
SC connector | ||||||
▪ |
Glass fiber G50/125:
| ||||||
▪ |
Glass fiber G62.5/125:
|