MiCOM P632
Environmental Conditions
Temperatures
Recommended temperature range

-5°C to +55°C [+23°F to +131°F].

Limit temperature range

Operation: -25°C to +55°C [-13°F to +131°F].

Storage and transport: -25°C to +70°C [-13°F to +158°F].

Ambient Humidity Range

≤ 75 % relative humidity (annual mean).

56 days at ≤ 95 % relative humidity and 40°C [104°F].

Condensation not permitted.

Solar Radiation

Direct solar radiation on the front of the device must be avoided.