MiCOM P632
Device Response

The response of the P632 is dependent on the type of monitoring signal. The following responses are possible:

Signaling Only

If there is no malfunction associated with the monitoring signal, then only a signal is issued, and there are no further consequences. This situation exists, for example, when internal data acquisition memories overflow.

Selective Blocking

If a fault is diagnosed solely in an area that does not affect the protective functions, then only the affected area is blocked. This would apply, for example, to the detection of a fault on the communication module or in the area of the PC interface.

Warm Restart

If the self-monitoring function detects a fault that might be eliminated by a system restart – such as a fault in the hardware –, then a procedure called a warm restart is automatically initiated. During this procedure, as with any start-up, the computer system is reset to a defined state. A warm restart is characterized by the fact that no stored data and, in particular, no setting parameters are affected by the procedure. A warm restart can also be triggered manually by control action. During a warm restart sequence the protective functions and the communication through serial interfaces will be blocked. If the same fault is detected after a warm restart has been triggered by the self-monitoring system, then the protective functions remain blocked but communication through the serial interfaces will usually be possible again.

Cold Restart

If a corrupted parameter subset is diagnosed during the checksum test, which is part of the self-monitoring procedure, then a cold restart is carried out. This is necessary because the P632 cannot identify which parameter in the subset is corrupted. A cold restart causes all internal memories to be reset to a defined state. This means that all the protection device settings are also erased after a cold restart. In order to establish a safe initial state, the default values have been selected so that the protective functions are blocked. Both the monitoring signal that triggered the cold restart and the value indicating parameter loss are entered in the monitoring signal memory.