MiCOM P632
Fault Value Recording

The following analog signals are recorded:

Phase currents of both ends of the transformer

Residual current measured by the P632 at the T 4 transformer

Voltage

The signals are recorded before, during and after a fault. The window length for oscillography recording before and after the fault can be set. A maximum time period of 16.4 s (for 50 Hz) or 13.7 s (for 60 Hz) is available for recording. This period can be divided among a maximum of eight faults. The maximum recording time per fault can be set. If a fault, including the set pre-fault and post-fault times, lasts longer than the set maximum recording time, then recording will terminate when the set maximum recording time is reached.

The pre-fault time is exactly adhered to if it is shorter than the set maximum recording time. Otherwise the pre-fault time is set to the maximum recording time minus a sampling increment, and the post-fault time is set to zero.

If the maximum recording time is exceeded, the analog values for the oldest fault are overwritten, but not the binary values. If more than eight faults have occurred since the last reset, then all data for the oldest fault are overwritten.

The analog oscillography data of the fault record can only be read out through the PC or communication interfaces.

When the supply voltage is interrupted or after a warm restart, the values of all faults remain stored.

graphics/xhelptemp/svg2png/svg_0417_84_resolved.png

Fig. 3-90: Fault value recording