MiCOM P632
Communication Interface 1 (Function Group COMM1)

There are several different interface protocols available at the communication interface 1. The following user-selected interface protocols are available for use with the P632:

IEC 60870‑5‑103, "Transmission protocols - Companion standard for the informative interface of protection equipment, first edition, 1997-12 (corresponds to VDEW / ZVEI Recommendation, "Protection communication companion standard 1, compatibility level 2", February 1995 edition) with additions covering control and monitoring

IEC 870‑5‑101, "Telecontrol equipment and systems ‑ Part 5: Transmission protocols ‑ Section 101 Companion standard for basic telecontrol tasks," first edition 1995‑11

ILS‑C, internal protocol of Schneider Electric

MODBUS

DNP 3.0

COURIER

In order for data transfer to function properly, several settings must be made in the P632.

Communication interface 1 can be blocked through a binary signal input. In addition, a signal or measured-data block can also be imposed through a binary signal input.

graphics/xhelptemp/svg2png/svg_0065_9_resolved.png

Fig. 3-9: Communication interface 1, selecting the interface protocol.

graphics/xhelptemp/svg2png/svg_0381_10_resolved.png

Fig. 3-10: Communication interface 1, settings for the IEC 60870‑5-103 interface protocol.

graphics/xhelptemp/svg2png/svg_0379_11_resolved.png

Fig. 3-11: Communication interface 1, settings for the IEC 870-5-101 interface protocol.

graphics/xhelptemp/svg2png/svg_0380_12_resolved.png

Fig. 3-12: Communication interface 1, settings for the ILS-C interface protocol.

graphics/xhelptemp/svg2png/svg_0066_13_resolved.png

Fig. 3-13: Communication interface 1, settings for the MODBUS protocol.

graphics/xhelptemp/svg2png/svg_0407_14_resolved.png

Fig. 3-14: Communication interface 1, settings for the DNP 3.0 protocol.

graphics/xhelptemp/svg2png/svg_0067_15_resolved.png

Fig. 3-15: Communication interface 1, settings for the COURIER protocol.


Contents of this chapter