MiCOM P632
Configuration of the Bay Panel and of the Measured Value Panels, Selection of the Control Point (Function Group LOC)

When the graphic display has been fitted then the layout of a bay with its switchgear units will be shown on the Bay Panel. A Bay Panel usually consists of one Bay Panel image as a standard but after applying the bay editor from the PC Access Software MiCOM S1 and having loaded a customized Bay Panel it can be sub-divided into up to eight pages. The graphic display also permits the display of the Event Panel and the configurable Signal Panel. When the text display has been fitted the Bay Panel will display switching state signals from external devices (closed, open, intermediate position) and the active control site (local or remote).

In addition the P632 offers Measured Value Panels, which display the measured values relevant at a given time.

During normal power system operation; the Bay Panel or – if activated – the Operation Panel is displayed. If the Operation Panel is activated as an event occurs, the display switches to the appropriate Event Panel – provided that measured values have been selected for the Event Panels. In the event of overload or ground fault events, the display will automatically switch to the Operation Panel at the end of the event. In the event of a fault, the Fault Panel remains active until the LED indicators or the fault memories are reset.

If the change enabling command has been issued (LOC: Param. change enabl.) it will be cancelled after the time period, defined by setting LOC: Hold-time for Panels has elapsed and the Bay Panel will be called up.


Contents of this chapter