MiCOM P632
Hardware Modules

The P632 is constructed from standard hardware modules. The following table gives an overview of the modules relevant for the P632.

Key:

●: standard equipment,

○: optional,

☐: depending on order,

*: Module is not depicted in the terminal connection diagrams (Chapter “Location and Connection Diagrams”).

Type

Item Number

Index

 

Description

Width

P632 ‑409

P632 ‑410

A(CH1 CH2)

009650356

A ff

 

Communication module (for RS 485 wire connection)

4TE

A(CH1 CH2)

009650355

A ff

 

Communication module (for plastic fiber)

4TE

A(CH1 CH2)

009650354

A ff

 

Communication module (for glass fiber, ST connector)

4TE

A(ETH CH2)

009651427

A ff

 

Ethernet module (for 100 Mbit/s Ethernet, glass fiber, SC connector and RJ45 wire)

4TE

A(ETH CH2)

009651471

A ff

 

Ethernet module (for 100 Mbit/s Ethernet, glass fiber, ST connector and RJ45 wire)

4TE

A(Red. ETH CH2)

009651531

B ff

 

Redundant Ethernet Board (100 Mbit/s, SHP Protocol, glass fiber, ST connector)

4TE

A(Red. ETH CH2)

009651532

B ff

 

Redundant Ethernet Board (100 Mbit/s, RSTP Protocol, glass fiber, ST connector)

4TE

A(Red. ETH CH2)

009651533

B ff

 

Redundant Ethernet Board (100 Mbit/s, DHP Protocol, glass fiber, ST connector)

4TE

B

000336187

D ff

*

Bus module (digital, for 40 TE device)

4TE

 

B

000336188

C ff

*

Bus module (digital, for 84 TE device)

4TE

 

B

000337870

D ff

*

Bus module (analog)

4TE

L

009651473

C ff

*

Local control module (DHMI text display, European)

4TE

L

009651474

B ff

*

Local control module (DHMI text display, Cyrillic)

4TE

L

009650561

D ff

*

DHMI Adapter Board

4TE

L

009650563

F ff

*

Processor Unit Adapter Board

4TE

P

009651571

 

*

Processor Unit

4TE

T(4J)

009650328

A ff

*

Transformer module 4 x J (pin connection)

8TE

 

T(4J)

009650329

A ff

*

Transformer module 4 x J (ring connection)

8TE

 

T(4J 1V)

009650311

A ff

*

Transformer module 4 x J, 1 x V (pin connection)

8TE

 

T(4J 1V)

009650325

A ff

*

Transformer module 4 x J, 1 x V (ring connection)

8TE

 

V(4I 8O)

009651534

B ff

 

Power supply module 24 ... 60 V DC, standard variant (switching threshold 18 V)

4TE

V(4I 8O)

009651536

B ff

 

Power supply module 24 ... 60 V DC, switching threshold 73 V

4TE

V(4I 8O)

009651537

B ff

 

Power supply module 24 ... 60 V DC, switching threshold 90 V

4TE

V(4I 8O)

009651539

B ff

 

Power supply module 24 ... 60 V DC, switching threshold 155 V

4TE

V(4I 8O)

009651538

B ff

 

Power supply module 24 ... 60 V DC, switching threshold 146 V

4TE

V(4I 8O)

009651544

B ff

 

Power supply module 60 ... 250 V DC / 100 ... 230 V AC, standard variant (switching threshold 18 V)

4TE

V(4I 8O)

009651546

B ff

 

Power supply module 60 ... 250 V DC / 100 ... 230 V AC, switching threshold 73 V

4TE

V(4I 8O)

009651547

B ff

 

Power supply module 60 ... 250 V DC / 100 ... 230 V AC, switching threshold 90 V

4TE

V(4I 8O)

009651549

B ff

 

Power supply module 60 ... 250 V DC / 100 ... 230 V AC, switching threshold 155 V

4TE

V(4I 8O)

009651548

B ff

 

Power supply module 60 ... 250 V DC / 100 ... 230 V AC, switching threshold 146 V

4TE

X(24I)

000337612

A ff

 

Binary I/O module (24 binary inputs), Standard variant with switching threshold at 65% of 24 VDC (VA,min)

4TE

X(24I)

009651304

A ff

 

Binary I/O module (24 binary inputs), Special variant with switching threshold at 65% of 110 VDC (VA,nom)

4TE

X(24I)

009651332

A ff

 

Binary I/O module (24 binary inputs), Special variant with switching threshold at 65% of 127 VDC (VA,nom)

4TE

X(24I)

009651443

A ff

 

Binary I/O module (24 binary inputs), Special variant with switching threshold at 65% of 220 VDC (VA,nom)

4TE

X(24I)

009651360

A ff

 

Binary I/O module (24 binary inputs), Special variant with switching threshold at 65% of 250 VDC (VA,nom)

4TE

X(4H)

009651493

B ff

 

Binary module (4 high-break contacts)

4TE

X(6I 6O)

000337377

E ff

 

Binary I/O module (6 binary inputs, 6 output relays), Standard variant with switching threshold at 65% of 24 VDC (VA,min)

4TE

X(6I 6O)

009651305

A ff

 

Binary I/O module (6 binary inputs, 6 output relays), Special variant with switching threshold at 65% of 110 VDC (VA,nom)

4TE

X(6I 6O)

009651333

A ff

 

Binary I/O module (6 binary inputs, 6 output relays), Special variant with switching threshold at 65% of 127 VDC (VA,nom)

4TE

X(6I 6O)

009651444

A ff

 

Binary I/O module (6 binary inputs, 6 output relays), Special variant with switching threshold at 65% of 220 VDC (VA,nom)

4TE

X(6I 6O)

009651361

A ff

 

Binary I/O module (6 binary inputs, 6 output relays), Special variant with switching threshold at 65% of 250 VDC (VA,nom)

4TE

X(6I 8O)

000336971

D ff

 

Binary I/O module (6 binary inputs, 8 output relays), Standard variant with switching threshold at 65% of 24 VDC (VA,min)

4TE

X(6I 8O)

009651306

A ff

 

Binary I/O module (6 binary inputs, 8 output relays), Special variant with switching threshold at 65% of 110 VDC (VA,nom)

4TE

X(6I 8O)

009651334

A ff

 

Binary I/O module (6 binary inputs, 8 output relays), Special variant with switching threshold at 65% of 127 VDC (VA,nom)

4TE

X(6I 8O)

009651445

A ff

 

Binary I/O module (6 binary inputs, 8 output relays), Special variant with switching threshold at 65% of 220 VDC (VA,nom)

4TE

X(6I 8O)

009651362

A ff

 

Binary I/O module (6 binary inputs, 8 output relays), Special variant with switching threshold at 65% of 250 VDC (VA,nom)

4TE

X(6O)

000336973

B ff

 

Binary module (6 output relays)

4TE

Y(4I)

000337406

D ff

 

Analog I/O module, standard variant (switching threshold 18 V)

4TE

Y(4I)

009651307

A ff

 

Analog I/O module, switching threshold 73 V

4TE

Y(4I)

009651335

A ff

 

Analog I/O module, switching threshold 90 V

4TE

Y(4I)

009651446

A ff

 

Analog I/O module, switching threshold 146 V

4TE

Y(4I)

009651363

A ff

 

Analog I/O module, switching threshold 155 V

4TE

The space available for the modules measures 4 HE in height by 40 TE or 84 TE in width (HE = 44.45 mm, TE = 5.08 mm).

The location of the individual modules and the position of the threaded terminal blocks in the P632 are shown in the location figures and terminal connection diagrams, Chapter “Location and Connection Diagrams”.