MiCOM P632
Environmental Conditions
|
Ambient temperature: |
-5 °C to +55 °C [+23 °F to +131 °F] |
Air pressure: |
800 to 1100 hPa |
Relative humidity: |
The relative humidity must not result in the formation of either condensed water or ice in the P632. |
Ambient air: |
The ambient air must not be significantly polluted by dust, smoke, gases or vapors, or salt. |
Solar Radiation: |
Direct solar radiation on the front of the device must be avoided to ensure that the LC-Display remains readable. |