MiCOM P632
Switching Between Address Mode and Plain Text Mode

The display on the local control panel can be switched between address mode and plain text mode. In the address mode the display shows settings, signals, and measured values in numerically coded form, that is, as addresses. In plain text mode the settings, signals, and measured values are displayed in the form of plain text descriptions. In either case, control is guided by the menu tree. The active branch of the menu tree is displayed in plain text in both modes. In the following examples, the display is shown in plain text mode only.

 

Control Step / Description

Control Action

Display

Step 0

In this example, the user switches from plain text mode to address mode.

 
Par/Func/Glob/MAIN
Device online
No (=off)

Step 1

To switch from address mode to plain text mode or vice versa, press the CLEAR key and either the “left” key or the “right” key simultaneously. This can be done at any point in the menu tree.

graphics/xhelptemp/svg2png/svg_0256.png

+

graphics/xhelptemp/svg2png/svg_0259.png

or

graphics/xhelptemp/svg2png/svg_0260.png
Par/Func/Glob/MAIN
003.030
         0