MiCOM P632
Device Identification
|
The device identification settings are used to record the ordering information and the design version of the P632. They have no effect on the device functions. These settings should only be changed if the design version of the P632 is modified.
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Device |
DVICE: Device type |
|
|
|
000 000 | |||
|
632 |
631 |
762 |
|
| |||
|
The device type is displayed. This display cannot be altered. | |||||||
|
DVICE: Software version |
|
|
|
002 120 | |||
|
Not measured |
0.00 |
655.35 |
|
| |||
|
DVICE: Software version 6XX |
|
|
|
010 167 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
DVICE: Software version 7XX |
|
|
|
010 168 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Software version for the device. This display cannot be altered. | |||||||
|
DVICE: SW date |
|
|
|
002 122 | |||
|
01.01.97 |
01.01.97 |
07.11.98 |
dd.mm.yy |
| |||
|
Date the software was created. This display cannot be altered. Note: The centuries are not displayed. The supported dates range from January 1st, 1997, until November 7th, 2098. | |||||||
|
DVICE: SW version communic. |
|
|
|
002 103 | |||
|
Not measured |
0.00 |
655.35 |
|
| |||
|
Software version for the device's communication software. This display cannot be altered. | |||||||
|
DVICE: DM IEC 61850 version |
|
|
|
002 059 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Software version of the communication software based on the device's protocol per IEC 61850. This display cannot be altered. | |||||||
|
DVICE: Language version |
|
|
|
002 123 | |||
|
0.0 |
0.0 |
899.9 |
|
| |||
|
Identification of the change level of the texts of the data model. This display cannot be altered. | |||||||
|
DVICE: Text vers.data model |
|
|
|
002 121 | |||
|
0 |
0 |
255 |
|
| |||
|
Using the ‘text replacement tool' provided by the operating program, the user can change the parameter descriptors (plain text designations) and load them into the device. These customized data models contain an identifier defined by the user while preparing the data model. This identifier is displayed at this point in the menu tree. Standard data models have the identifier ‘0' (factory-set default). | |||||||
|
DVICE: F number |
|
|
|
002 124 | |||
|
0 |
0 |
9999 |
|
| |||
|
The F number is the serial number of the device. The display cannot be altered. | |||||||
|
DVICE: AFS Order No. |
|
|
|
001 000 | |||
|
0: |
| ||||||
|
DVICE: PCS Order No. |
|
|
|
001 200 | |||
|
0: |
| ||||||
|
Order numbers for the device. The user cannot alter this number. | |||||||
|
DVICE: Order ext. No. 1 |
|
|
|
000 003 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 2 |
|
|
|
000 004 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 3 |
|
|
|
000 005 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 4 |
|
|
|
000 006 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 5 |
|
|
|
000 007 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 6 |
|
|
|
000 008 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 7 |
|
|
|
000 009 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 8 |
|
|
|
000 010 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 9 |
|
|
|
000 011 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 10 |
|
|
|
000 012 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 11 |
|
|
|
000 013 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 12 |
|
|
|
000 014 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 13 |
|
|
|
000 015 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 14 |
|
|
|
000 016 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 15 |
|
|
|
000 017 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 16 |
|
|
|
000 018 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 17 |
|
|
|
000 019 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 18 |
|
|
|
000 020 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 19 |
|
|
|
000 021 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 20 |
|
|
|
000 022 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 21 |
|
|
|
000 023 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 22 |
|
|
|
000 024 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 23 |
|
|
|
000 025 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 24 |
|
|
|
000 026 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 25 |
|
|
|
000 027 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 26 |
|
|
|
000 028 | |||
|
0 |
0 |
999 |
|
| |||
|
DVICE: Order ext. No. 27 |
|
|
|
000 029 | |||
|
0 |
0 |
999 |
|
| |||
|
Order extension numbers for the device. | |||||||
|
DVICE: Module var. slot 1 |
|
|
|
086 050 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 2 |
|
|
|
086 051 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 3 |
|
|
|
086 052 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 4 |
|
|
|
086 053 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 5 |
|
|
|
086 054 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 6 |
|
|
|
086 055 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 7 |
|
|
|
086 056 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 8 |
|
|
|
086 057 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 9 |
|
|
|
086 058 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 10 |
|
|
|
086 059 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 11 |
|
|
|
086 060 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 12 |
|
|
|
086 061 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 13 |
|
|
|
086 062 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 14 |
|
|
|
086 063 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 15 |
|
|
|
086 064 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 16 |
|
|
|
086 065 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 17 |
|
|
|
086 066 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 18 |
|
|
|
086 067 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 19 |
|
|
|
086 068 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 20 |
|
|
|
086 069 | |||
|
65535: Not fitted |
| ||||||
|
DVICE: Module var. slot 21 |
|
|
|
086 070 | |||
|
65535: Not fitted |
| ||||||
|
Item number of the module inserted in the respective slot 1 to 21. The display always shows the actual component configuration at any given time. | |||||||
|
DVICE: Module vers. slot 1 |
|
|
|
086 193 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 2 |
|
|
|
086 194 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 3 |
|
|
|
086 195 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 4 |
|
|
|
086 196 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 5 |
|
|
|
086 197 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 6 |
|
|
|
086 198 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 7 |
|
|
|
086 199 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 8 |
|
|
|
086 200 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 9 |
|
|
|
086 201 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 10 |
|
|
|
086 202 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 11 |
|
|
|
086 203 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 12 |
|
|
|
086 204 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 13 |
|
|
|
086 205 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 14 |
|
|
|
086 206 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 15 |
|
|
|
086 207 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 16 |
|
|
|
086 208 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 17 |
|
|
|
086 209 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 18 |
|
|
|
086 210 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 19 |
|
|
|
086 211 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 20 |
|
|
|
086 212 | |||
|
27: Not fitted |
| ||||||
|
DVICE: Module vers. slot 21 |
|
|
|
086 213 | |||
|
27: Not fitted |
| ||||||
|
Index letter specifying the version of the module fitted in the respective slot. | |||||||
|
DVICE: Variant of module A |
|
|
|
086 047 | |||
|
65535: Not fitted |
| ||||||
|
Item number of module A in this design version. | |||||||
|
DVICE: Version of module A |
|
|
|
086 190 | |||
|
27: Not fitted |
| ||||||
|
Index letter specifying the version of module A. | |||||||
|
DVICE: MAC address module A |
|
|
|
104 061 | |||
|
2: |
| ||||||
|
MAC address for the network hardware of the Ethernet module. This address is introduced during manufacture and can only be read. | |||||||
|
DVICE: Variant of module L |
|
|
|
086 048 | |||
|
65535: Not fitted |
| ||||||
|
Item number of module L in this design version. | |||||||
|
DVICE: Version of module L |
|
|
|
086 191 | |||
|
27: Not fitted |
| ||||||
|
Index letter specifying the version of module L. | |||||||
|
DVICE: Variant of module B |
|
|
|
086 049 | |||
|
65535: Not fitted |
| ||||||
|
Item number of module B in this design version. | |||||||
|
DVICE: Version of module B |
|
|
|
086 192 | |||
|
27: Not fitted |
| ||||||
|
Index letter specifying the version of the digital bus module B. | |||||||
|
DVICE: Variant module B (a) |
|
|
|
086 046 | |||
|
65535: Not fitted |
| ||||||
|
Item number of the analog bus module B in this design version. | |||||||
|
DVICE: Version module B (a) |
|
|
|
086 189 | |||
|
27: Not fitted |
| ||||||
|
Index letter specifying the version of the digital bus module B. | |||||||
|
DVICE: IP address |
|
|
|
111 000 | |||
|
2: |
| ||||||
|
DVICE: Subnet mask |
|
|
|
111 001 | |||
|
2: |
| ||||||
|
DVICE: MAC address |
|
|
|
111 003 | |||
|
2: |
| ||||||
|
Display of the IP address (or subnet mask, MAC address, respectively) of the Ethernet interface of the processor module. This can be useful for network analysis, especially if these settings have been retrieved via DHCP. | |||||||
|
DVICE: Customer ID data 1 |
|
|
|
000 040 | |||
|
0.00 |
0.00 |
99.99 |
|
| |||
|
DVICE: Customer ID data 2 |
|
|
|
000 041 | |||
|
0.00 |
0.00 |
99.99 |
|
| |||
|
DVICE: Customer ID data 3 |
|
|
|
000 042 | |||
|
0.00 |
0.00 |
99.99 |
|
| |||
|
DVICE: Customer ID data 4 |
|
|
|
000 043 | |||
|
0.00 |
0.00 |
99.99 |
|
| |||
|
DVICE: Customer ID data 5 |
|
|
|
000 044 | |||
|
0.00 |
0.00 |
99.99 |
|
| |||
|
DVICE: Customer ID data 6 |
|
|
|
000 045 | |||
|
0.00 |
0.00 |
99.99 |
|
| |||
|
DVICE: Customer ID data 7 |
|
|
|
000 046 | |||
|
0.00 |
0.00 |
99.99 |
|
| |||
|
DVICE: Customer ID data 8 |
|
|
|
000 047 | |||
|
0.00 |
0.00 |
99.99 |
|
| |||
|
Set your numerically coded user data here for your records. | |||||||
|
DVICE: Location |
|
|
|
001 201 | |||
|
0: |
| ||||||
|
Reference input for the device's location as selected by user. | |||||||
|
DVICE: Device ID |
|
|
|
000 035 | |||
|
0 |
0 |
9999 |
|
| |||
|
ID code for use by the PC programs for operating and setting. Further instructions on this setting are given in the description of the respective operating program. | |||||||
|
DVICE: Substation ID |
|
|
|
000 036 | |||
|
0 |
0 |
9999 |
|
| |||
|
ID code for use by the PC programs for operating and setting. Further instructions on this setting are given in the description of the respective operating program. | |||||||
|
DVICE: Feeder ID |
|
|
|
000 037 | |||
|
0 |
0 |
9999 |
|
| |||
|
ID code for use by the PC programs for operating and setting. Further instructions on this setting are given in the description of the respective operating program. | |||||||
|
DVICE: Device password 1 |
|
|
|
000 048 | |||
|
0 |
0 |
9999 |
|
| |||
|
DVICE: Device password 2 |
|
|
|
000 049 | |||
|
0 |
0 |
9999 |
|
| |||
|
ID code used by the operating program for identification purposes. See description of the respective operating program for more detailed setting instructions. | |||||||
|
DVICE: SW version DHMI |
|
|
|
002 131 | |||
|
Not measured |
0.00 |
655.35 |
|
| |||
|
DVICE: SW version DHMI DM |
|
|
|
002 132 | |||
|
1.10 |
0.00 |
655.35 |
|
| |||
|
DVICE: SW vers.Chin.DHMI DM |
|
|
|
008 233 | |||
|
2.00 |
0.00 |
655.35 |
|
| |||
|
DVICE: SW version OS |
|
|
|
002 101 | |||
|
Not measured |
0.00 |
655.35 |
|
| |||
|
DVICE: SW version OS DM |
|
|
|
002 111 | |||
|
1.01 |
0.00 |
655.35 |
|
| |||
|
DVICE: SW version FPGA |
|
|
|
010 169 | |||
|
Not measured |
0.00 |
655.35 |
|
| |||
|
Internal software version numbers. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Local control panel |
LOC: Local HMI exists |
|
|
|
221 099 | |||
|
1: Yes |
| ||||||
|
When set to Yes it is apparent that the device is fitted with the local control panel (HMI). |