MiCOM P632
Mapped Inputs

 

Parameter

 
 

Source Network Parameters

Multicast MAC Address

 

 

 

Virtual MAC address used as a receive filter; preset.

 

 

Application ID (hex)

 

 

 

ID-number of the GOOSE.

 
 

 

Parameter

 
 

GOOSE Source Parameters

Source Path

 

 

 

Information data attribute in the transmitting device.

 

 

GOOSE Identifier

 

 

 

ID of the GOOSE in the transmitting device.

 

 

Dataset Reference

 

 

 

Name of the dataset assigned to the GOOSE in the transmitting device.

 

 

Configuration Revision

 

 

 

Configuration revision status of the transmitting device.

 

 

Data Obj Index

 

 

 

Position index of the data object within the GOOSE.

 

 

Data Obj Type

 

 

 

Structure of the data object; possible settings:

Unknown

Boolean (logical value)

Int8 (Integer, with 8 digits)

Int16 (Integer, with 16 digits)

Int32 (Integer, with 32 digits)

UInt8 (Positive integer, with 8 digits)

UInt16 (Positive integer, with 16 digits)

UInt32 (Positive integer, with 32 digits)

Float (Floating-point number)

BStr2 (Binary state, with 2 digits)

SPS (Single-pole signal)

DPS (Two-pole signal)

 

 

Quality Obj Index

 

 

 

Distance of the quality descriptor to the data object if not preset. The quality of the received information is to be tested if such has been configured.

 
 

 

Parameter

 
 

Destination Parameters

Evaluation Expression

 

 

 

Criteria to check the received information content by comparing it with a set integer value; the parameter is not supported in the device.

Equal to (Compared to: equal)

Not equal to (Compared to: unequal)

Greater than (Compared to: greater)

Less than (Compared to: less)

Pass through (Do not compare)

 

 

Default Input Value

 

 

 

Default value for the information in case GOOSE receipt has failed.

False – not set

True – set

Last Known Value – retain last value received

Double Point: intermediate (00) – switching device in intermediate position

Double Point: Off (01) – switching device open

Double Point: On (10) – switching device closed

Double Point: Bad state (11) – switching device in intermediate position

 

 

Invalidity Quality bits

 

 

 

Quality criterion, which is to be tested.

Invalid / Questionable: Invalid / questionable

Source: Information source is faulty

Relay test: Sending device is set to test mode

OperatorBlocked: Blocked by operator

and

Overflow: Measured value has exceeded its capacity

OutofRange: Measured value has exceeded its range

BadReference: Referenced value is faulty

Oscillatory: Value is volatile

Failure: Faulty

OldData: Information is out-of-date

Inconsistent: Information is unreliable

Inaccurate: Information is inaccurate