MiCOM P632
Bay type No. 18 Feeder bay with circuit breaker, single busbar, direct motor control
|
A13.105.M03
Switchgear unit |
Binary input |
Output relay |
| |
---|---|---|---|---|
Q0 (DEV01) |
Open |
U A01 |
K A01 |
|
Close(d) |
U A02 |
K A02 | ||
Q1 (DEV02) |
Open |
U A03 |
K A03 | |
Close(d) |
U A04 |
K A04 | ||
Q8 (DEV03) |
Open |
U A05 |
K A05 | |
Close(d) |
U A06 |
K A06 | ||
Mot.relay (SIG_1: Signal S012) |
U B06 |
/ | ||
Shunt wd. (CMD_1: Command C011) |
/ |
K B05 | ||
Mot.relay (CMD_1: Command C012) |
/ |
K B06 |
Tab. A-79: Assignment of Binary Inputs and Output Relays
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q0 |
Close(d) |
/(Q1=X) & (Q8=0) & /(FctBl1=I) & /(FktSp2=I) |
Q1 |
Open |
(Q0=0) |
Close(d) |
(Q0=0) & (Q8=0) | |
Q8 |
Close(d) |
(Q0=0) & (Q1=0) |
Tab. A-80: Bay Interlock Equations for Operation without Station Interlocking
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q0 |
Close(d) |
/(Q1=X) & (Q8=0) & /(FctBl1=I) & /(FktSp2=I) |
Q1 |
Open |
(Q0=0) |
Close(d) |
(Q0=0) & (Q8=0) | |
Q8 |
Close(d) |
(Q0=0) & (Q1=0) |
Tab. A-81: Bay Interlock Equations for Operation with Station Interlocking