MiCOM P632
Bay type No. 151 Bus sectionalizer bay with circuit breaker, single busbar, direct motor control
|
L15.113.M05
Switchgear unit |
Binary input |
Output relay |
| |
---|---|---|---|---|
Q0 (DEV01) |
Open |
U A01 |
K A01 |
|
Close(d) |
U A02 |
K A02 | ||
Q11 (DEV02) |
Open |
U A03 |
K A03 | |
Close(d) |
U A04 |
K A04 | ||
Q12 (DEV03) |
Open |
U A05 |
K A05 | |
Close(d) |
U A06 |
K A06 | ||
Q15 (DEV04) |
Open |
U B01 |
K B01 | |
Close(d) |
U B02 |
K B02 | ||
Q16 (DEV05) |
Open |
U B03 |
K B03 | |
Close(d) |
U B04 |
K B04 | ||
Mot.relay (SIG_1: Signal S012) |
U B06 |
/ | ||
Shunt wd. (CMD_1: Command C011) |
/ |
K B05 | ||
Mot.relay (CMD_1: Command C012) |
/ |
K B06 |
Tab. A-535: Assignment of Binary Inputs and Output Relays
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q0 |
Open |
(Q15=0) & (Q16=0) |
Close(d) |
/(Q11=X) & /(Q12=X) & (Q15=0) & (Q16=0) & /(FctBl1=I) & /(FktSp2=I) | |
Q11 |
Open |
(Q0=0) |
Close(d) |
(Q0=0) & (Q15=0) | |
Q12 |
Open |
(Q0=0) |
Close(d) |
(Q0=0) & (Q16=0) | |
Q15 |
Open |
(Q0=I) & (Q12=I) |
Close(d) |
(Q0=0) & (Q11=0) & (Q12=I) & /(FctBl1=I) & /(FktSp2=I) & (Q15=I) | |
Q16 |
Open |
(Q0=I) & (Q11=I) |
Close(d) |
(Q0=0) & (Q12=0) & (Q11=I) & /(FctBl1=I) & /(FktSp2=I) & (Q16=I) |
Tab. A-536: Bay Interlock Equations for Operation without Station Interlocking
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q0 |
Open |
(Q15=0) & (Q16=0) |
Close(d) |
/(Q11=X) & /(Q12=X) & (Q15=0) & (Q16=0) & /(FctBl1=I) & /(FktSp2=I) | |
Q11 |
Open |
(Q0=0) |
Close(d) |
(Q0=0) & (Q15=0) | |
Q12 |
Open |
(Q0=0) |
Close(d) |
(Q0=0) & (Q16=0) | |
Q15 |
Open |
(Q0=I) & (Q12=I) |
Close(d) |
(Q0=0) & (Q11=0) & (Q12=I) & /(FctBl1=I) & /(FktSp2=I) | |
Q16 |
Open |
(Q0=I) & (Q11=I) |
Close(d) |
(Q0=0) & (Q12=0) & (Q11=I) & /(FctBl1=I) & /(FktSp2=I) |
Tab. A-537: Bay Interlock Equations for Operation with Station Interlocking