MiCOM P632
Bay type No. 514 Bus sectionalizer bay with circuit breaker, double busbar
|
L21.109.R03.2
Switchgear unit |
Binary input |
Output relay |
| |
---|---|---|---|---|
Q0 (DEV01) |
Open |
U A01 |
K A01 |
|
Close(d) |
U A02 |
K A02 | ||
Q21 (DEV02) |
Open |
U A03 |
K A03 | |
Close(d) |
U A04 |
K A04 | ||
Q22 (DEV03) |
Open |
U A05 |
K A05 | |
Close(d) |
U A06 |
K A06 | ||
X0 (DEV04) |
Open |
U B01 |
/ | |
Close(d) |
U B02 |
/ | ||
Q8 (DEV05) |
Open |
U B03 |
/ | |
Close(d) |
U B04 |
/ |
Tab. A-574: Assignment of Binary Inputs and Output Relays
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q0 |
Close(d) |
/(Q21=X) & /(Q22=X) & /(X0=X) & (Q8=0) & /(FctBl1=I) & /(FktSp2=I) |
Q21 |
Open |
(Q0=0) |
Close(d) |
(Q0=0) & (Q8=0) | |
Q22 |
Open |
(Q0=0) |
Close(d) |
(Q0=0) & (Q8=0) |
Tab. A-575: Bay Interlock Equations for Operation without Station Interlocking
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q0 |
Close(d) |
/(Q21=X) & /(Q22=X) & /(X0=X) & (Q8=0) & /(FctBl1=I) & /(FktSp2=I) |
Q21 |
Open |
(Q0=0) |
Close(d) |
(Q0=0) & (Q8=0) | |
Q22 |
Open |
(Q0=0) |
Close(d) |
(Q0=0) & (Q8=0) |
Tab. A-576: Bay Interlock Equations for Operation with Station Interlocking