MiCOM P632
Bay type No. 163 Bus sectionalizer bay with circuit breaker, double busbar
|
L23.101.R06
Switchgear unit |
Binary input |
Output relay |
| |
---|---|---|---|---|
Q01 (DEV01) |
Open |
U A01 |
K A01 |
|
Close(d) |
U A02 |
K A02 | ||
Q02 (DEV02) |
Open |
U A03 |
K A03 | |
Close(d) |
U A04 |
K A04 | ||
Q11 (DEV03) |
Open |
U A05 |
K A05 | |
Close(d) |
U A06 |
K A06 | ||
Q12 (DEV04) |
Open |
U B01 |
K B01 | |
Close(d) |
U B02 |
K B02 | ||
Q21 (DEV05) |
Open |
U B03 |
K B03 | |
Close(d) |
U B04 |
K B04 | ||
Q22 (DEV06) |
Open |
U B05 |
K B05 | |
Close(d) |
U B06 |
K B06 |
Tab. A-580: Assignment of Binary Inputs and Output Relays
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q01 |
Close(d) |
/(Q11=X) & /(Q12=X) & /(FctBl1=I) & /(FktSp2=I) |
Q02 |
Close(d) |
/(Q21=X) & /(Q22=X) & /(FctBl1=I) & /(FktSp2=I) |
Q11 |
Open |
(Q01=0) |
Close(d) |
(Q01=0) | |
Q12 |
Open |
(Q01=0) |
Close(d) |
(Q01=0) | |
Q21 |
Open |
(Q02=0) |
Close(d) |
(Q02=0) | |
Q22 |
Open |
(Q02=0) |
Close(d) |
(Q02=0) |
Tab. A-581: Bay Interlock Equations for Operation without Station Interlocking
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q01 |
Close(d) |
/(Q11=X) & /(Q12=X) & /(FctBl1=I) & /(FktSp2=I) |
Q02 |
Close(d) |
/(Q21=X) & /(Q22=X) & /(FctBl1=I) & /(FktSp2=I) |
Q11 |
Open |
(Q01=0) |
Close(d) |
(Q01=0) | |
Q12 |
Open |
(Q01=0) |
Close(d) |
(Q01=0) | |
Q21 |
Open |
(Q02=0) |
Close(d) |
(Q02=0) | |
Q22 |
Open |
(Q02=0) |
Close(d) |
(Q02=0) |
Tab. A-582: Bay Interlock Equations for Operation with Station Interlocking