MiCOM P632
Bay type No. 511 Bus sectionalizer bay with other switchgear unit, double busbar, direct motor control
|
L23.903.M02
Switchgear unit |
Binary input |
Output relay |
| |
---|---|---|---|---|
Q11 (DEV01) |
Open |
U A01 |
K A01 |
|
Close(d) |
U A02 |
K A02 | ||
Q21 (DEV02) |
Open |
U A03 |
K A03 | |
Close(d) |
U A04 |
K A04 | ||
Q16 (DEV03) |
Open |
U A05 |
/ | |
Close(d) |
U A06 |
/ | ||
Q26 (DEV04) |
Open |
U B01 |
/ | |
Close(d) |
U B02 |
/ | ||
Mot.relay (SIG_1: Signal S012) |
U B06 |
/ | ||
Shunt wd. (CMD_1: Command C011) |
/ |
K B05 | ||
Mot.relay (CMD_1: Command C012) |
/ |
K B06 |
Tab. A-598: Assignment of Binary Inputs and Output Relays
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q11 |
Open |
(Q11=0) |
Close(d) |
(Q11=I) | |
Q21 |
Open |
(Q21=0) |
Close(d) |
(Q21=I) |
Tab. A-599: Bay Interlock Equations for Operation without Station Interlocking
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
|
|
― |
Tab. A-600: Bay Interlock Equations for Operation with Station Interlocking