MiCOM P632
Bay type No. 175 Busbar measurement bay with fuse unit, single busbar, direct motor control
|
M13.312.M02
Switchgear unit |
Binary input |
Output relay |
| |
---|---|---|---|---|
Q1 (DEV01) |
Open |
U A01 |
K A01 |
|
Close(d) |
U A02 |
K A02 | ||
Q15 (DEV02) |
Open |
U A03 |
K A03 | |
Close(d) |
U A04 |
K A04 | ||
F (SIG_1: Signal S011) |
U B05 |
/ | ||
Mot.relay (SIG_1: Signal S012) |
U B06 |
/ | ||
Shunt wd. (CMD_1: Command C011) |
/ |
K B05 | ||
Mot.relay (CMD_1: Command C012) |
/ |
K B06 |
Tab. A-748: Assignment of Binary Inputs and Output Relays
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q15 |
Close(d) |
(Q15=I) |
Tab. A-749: Bay Interlock Equations for Operation without Station Interlocking
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
|
|
― |
Tab. A-750: Bay Interlock Equations for Operation with Station Interlocking