MiCOM P632
Bay type No. 192 Busbar measurement bay with fuse unit, double busbar
|
M23.328.R04
Switchgear unit |
Binary input |
Output relay |
| |
---|---|---|---|---|
Q1 (DEV01) |
Open |
U A01 |
K A01 |
|
Close(d) |
U A02 |
K A02 | ||
Q2 (DEV02) |
Open |
U A03 |
K A03 | |
Close(d) |
U A04 |
K A04 | ||
Q15 (DEV03) |
Open |
U A05 |
K A05 | |
Close(d) |
U A06 |
K A06 | ||
Q25 (DEV04) |
Open |
U B01 |
K B01 | |
Close(d) |
U B02 |
K B02 | ||
F1 (SIG_1: Signal S011) |
U B05 |
/ | ||
F2 (SIG_1: Signal S012) |
U B06 |
/ |
Tab. A-808: Assignment of Binary Inputs and Output Relays
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
Q15 |
Close(d) |
(Q15=I) |
Q25 |
Close(d) |
(Q25=I) |
Tab. A-809: Bay Interlock Equations for Operation without Station Interlocking
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
|
|
― |
Tab. A-810: Bay Interlock Equations for Operation with Station Interlocking