MiCOM P632
Bay type No. 981 Other bay type with other switchgear unit, without busbar
|
X99.903.R12.2
Switchgear unit |
Binary input |
Output relay |
| |
---|---|---|---|---|
S001 (SIG_1: Signal S001) |
U A01 |
/ |
||
S002 (SIG_1: Signal S002) |
U A02 |
/ | ||
S003 (SIG_1: Signal S003) |
U A03 |
/ | ||
S004 (SIG_1: Signal S004) |
U A04 |
/ | ||
S005 (SIG_1: Signal S005) |
U A05 |
/ | ||
S006 (SIG_1: Signal S006) |
U A06 |
/ | ||
S007 (SIG_1: Signal S007) |
U B01 |
/ | ||
S008 (SIG_1: Signal S008) |
U B02 |
/ | ||
S009 (SIG_1: Signal S009) |
U B03 |
/ | ||
S010 (SIG_1: Signal S010) |
U B04 |
/ | ||
S011 (SIG_1: Signal S011) |
U B05 |
/ | ||
S012 (SIG_1: Signal S012) |
U B06 |
/ | ||
C001 (CMD_1: Command C001) |
/ |
K A01 | ||
C002 (CMD_1: Command C002) |
/ |
K A02 | ||
C003 (CMD_1: Command C003) |
/ |
K A03 | ||
C004 (CMD_1: Command C004) |
/ |
K A04 | ||
C005 (CMD_1: Command C005) |
/ |
K A05 | ||
C006 (CMD_1: Command C006) |
/ |
K A06 | ||
C007 (CMD_1: Command C007) |
/ |
K B01 | ||
C008 (CMD_1: Command C008) |
/ |
K B02 | ||
C009 (CMD_1: Command C009) |
/ |
K B03 | ||
C010 (CMD_1: Command C010) |
/ |
K B04 | ||
C011 (CMD_1: Command C011) |
/ |
K B05 | ||
C012 (CMD_1: Command C012) |
/ |
K B06 |
Tab. A-865: Assignment of Binary Inputs and Output Relays
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
|
|
― |
Tab. A-866: Bay Interlock Equations for Operation without Station Interlocking
Switchgear unit |
Control O/C |
Interlock equation |
---|---|---|
|
|
― |
Tab. A-867: Bay Interlock Equations for Operation with Station Interlocking