MiCOM P632
Mechanical Robustness 1

Applicable to the following case variants:

Flush mounted case, flush-mounting method 1 (without angle brackets and frame)

Vibration Test

Per EN 60255‑21-1 or IEC 60255‑21-1, test severity class 1.

Frequency range in operation

10 to 60 Hz, 0.035 mm, and

60 to 150 Hz, 0.5 g

Frequency range during transport

10 to 150 Hz, 1 g

Shock Response and Withstand Test, Bump Test

Per EN 60255-21-2 or IEC 60255-21-2.

Acceleration and pulse duration:

Shock Response tests are carried out to verify full operability (during operation), test severity class 1:

5 g for 11 ms.

Shock Withstand tests are carried out to verify the endurance (during transport), test severity class 1:

15 g for 11 ms.

Seismic Test

Per EN 60255‑21‑3 or IEC 60255‑21‑3, test procedure A, class 1.

Frequency range

5 to 8 Hz, 3.5 mm / 1.5 mm, 8 to 35 Hz, 10 / 5 m/s², 3 x 1 cycle.