MiCOM P632
Direct Current Input

Input current: 0 to 26 mA

Value range: 0.00 to 1.20 IDC,nom (IDC,nom = 20 mA)

Maximum continuous input current permitted: 50 mA

Maximum input voltage permitted: 17 V DC

Input load: 100 Ω

Open-circuit monitoring: 0 to 10 mA (adjustable)

Overload monitoring: > 24.8 mA

Zero suppression: 0.000 to 0.200 IDC,nom (adjustable).