MiCOM P632
Power Supply
Nominal auxiliary voltage VA,nom

24 to 60 V DC or 60 to 250 V DC and 100 to 230 V AC (ordering option).

Operating range for direct voltage

0.8 to 1.1 VA,nom with a residual ripple of up to 12 % VA,nom.

Operating range for alternating voltage

0.9 to 1.1 VA,nom.

Nominal burden

… where VA = 220 V DC and with maximum module configuration

40 TE case, relays de-energized/energized: approx. 12.6 W / 34.1 W

84 TE case, relays de-energized/energized): approx. 14.5 W / 42.3 W

Start-up peak current

< 3 A for duration of 0.25 ms

Stored energy time

≥ 50 ms for interruption of VA ≥ 220 V DC (upper range supply)

≥ 50 ms for interruption of VA ≥ 60 V DC (lower range supply)