MiCOM P632
Control at Panel Level

The measured values that will be displayed on the Measured Value Panels can first be selected in the menu tree under Par/Conf/LOC. The user can select different sets of measured values for the Operation Panel (LOC: Fct. Operation Panel), the Overload Panel (LOC: Fct. Overload Panel), and the Fault Panel (LOC: Fct. Fault Panel).

Only the Measured Value Panels relevant for the particular design version of the given device and its associated range of functions are actually available. The selected set of values for the Operation Panel is always available. Please see Chapter “Setting a List Parameter” for instructions regarding selection. If “MAIN: Without function” has been selected for a given panel, then that panel is disabled.

The Measured Value Panels are called up according to system conditions. If, for example, the device detects an overload or a ground fault, then the corresponding Measured Value Panel will be displayed as long as the overload or ground fault situation exists. Should the device detect a fault, then the Fault Panel is displayed and remains active until the measured fault values are reset, by pressing the CLEAR key, for example.

 

Control Step / Description

Control Action

Display

Step 0

Two measured values can be displayed simultaneously on the Panel.

 
Voltage A-B prim.
     20.7 kV
Voltage B-C prim.
     20.6 kV

Step 1

If more than two measured values have been selected, they can be viewed one page at a time by pressing the “up” or “down” keys.

The device will also show the next page of the Measured Value Panel after the set Hold-Time for Panels (LOC: Hold-time for Panels, located at “Par/Conf” in the menu tree) has elapsed.

graphics/xhelptemp/svg2png/svg_0257.png

or

graphics/xhelptemp/svg2png/svg_0258.png
Voltage C-A prim.
     20.8 kV
Current A prim.
     415 A

Contents of this chapter