MiCOM P632
Event Counters
|
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Main function |
MAIN: No. general start. |
|
|
|
004 000 | |||
|
0: don't execute |
|||||||
|
Number of general starting signals. | |||||||
|
MAIN: CB1 act. oper. cap. |
|
|
|
221 087 | |||
|
1 |
1 |
99 |
|
| |||
|
MAIN: CB2 act. oper. cap. |
|
|
|
221 091 | |||
|
1 |
1 |
99 |
|
| |||
|
Setting for the maximum number of CB operations for an ARC cycle (or for a limited time period). | |||||||
|
MAIN: No. gen.trip cmds. 1 |
|
|
|
004 006 | |||
|
0: don't execute |
|||||||
|
Number of general trip commands 1. | |||||||
|
MAIN: No. gen.trip cmds. 2 |
|
|
|
009 050 | |||
|
0: don't execute |
|||||||
|
Number of general trip commands 2. | |||||||
|
MAIN: No. gen.trip cmds. 3 |
|
|
|
009 056 | |||
|
0: don't execute |
|||||||
|
Number of general trip commands 3. | |||||||
|
MAIN: No. gen.trip cmds. 4 |
|
|
|
009 057 | |||
|
0: don't execute |
|||||||
|
Number of general trip commands 4. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Operating data recording |
OP_RC: No. oper. data sig. |
|
|
|
100 002 | |||
|
0 |
0 |
1000 |
|
||||
|
Number of signals stored in the operating data memory. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Monitoring signal recording |
MT_RC: No. monit. signals |
|
|
|
004 019 | |||
|
0 |
0 |
30 |
|
||||
|
Number of signals stored in the monitoring signal memory. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Overload recording |
OL_RC: No. overload |
|
|
|
004 101 | |||
|
0 |
0 |
9999 |
|
||||
|
Number of overload events. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Fault recording |
FT_RC: No. of faults |
|
|
|
004 020 | |||
|
0 |
0 |
9999 |
|
||||
|
Number of faults. | |||||||
|
FT_RC: No. system disturb. |
|
|
|
004 010 | |||
|
0 |
0 |
9999 |
|
||||
|
Number of system disturbances. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Definite-time overcurrent protection |
DTOC1: No. general start. |
|
|
|
009 150 | |||
|
0: don't execute |
|||||||
|
Number of general starting signals. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Definite-time overcurrent protection |
DTOC2: No. general start. |
|
|
|
009 160 | |||
|
0: don't execute |
| ||||||
|
Number of general starting signals. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Inverse-time overcurrent protection |
IDMT1: No. general start. |
|
|
|
009 151 | |||
|
0: don't execute |
|||||||
|
Number of general starting signals. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Inverse-time overcurrent protection |
IDMT2: No. general start. |
|
|
|
009 161 | |||
|
0: don't execute |
| ||||||
|
Number of general starting signals. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
External device |
DEV01: Operation counter |
|
|
|
210 043 | |||
|
0 |
0 |
65535 |
|
| |||
|
DEV02: Operation counter |
|
|
|
210 093 | |||
|
0 |
0 |
65535 |
|
| |||
|
DEV03: Operation counter |
|
|
|
210 143 | |||
|
0 |
0 |
65535 |
|
| |||
|
Number of switching operations made. It is also possible to manually set this counter to any value from 0 to 65535. | |||||||
|
DEV01: Dev. op. capability |
|
|
|
210 003 | |||
|
1 |
1 |
99 |
|
| |||
|
DEV02: Dev. op. capability |
|
|
|
210 053 | |||
|
1 |
1 |
99 |
|
| |||
|
DEV03: Dev. op. capability |
|
|
|
210 103 | |||
|
1 |
1 |
99 |
|
| |||
|
Number of remaining switching operations. It is also possible to manually set this counter to any value from 1 to 99. |