MiCOM P632
Measured Event Data
|
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Over-/underfrequency protection |
f<>: Max. frequ. for f> |
|
|
|
005 002 | |||
|
Not measured |
12.00 |
70.00 |
Hz |
| |||
|
Maximum frequency during an overfrequency condition. | |||||||
|
f<>: Min. frequ. for f< |
|
|
|
005 001 | |||
|
Not measured |
12.00 |
70.00 |
Hz |
| |||
|
Minimum frequency during an underfrequency condition. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Fault data acquisition |
FT_DA: Fault duration |
|
|
|
008 010 | |||
|
Not measured |
0.0 |
6500.0 |
s |
||||
|
Display of the fault duration. | |||||||
|
FT_DA: Running time |
|
|
|
004 021 | |||
|
Not measured |
0.00 |
65.00 |
s |
||||
|
Display of the running time. | |||||||
|
FT_DA: Fault determ. with |
|
|
|
004 198 | |||
|
0: No fault |
|||||||
|
This display indicates when the fault data were stored. | |||||||
|
FT_DA: Run time to meas. |
|
|
|
004 199 | |||
|
Not measured |
0.000 |
65.000 |
s |
||||
|
Display of the fault data acquisition time from the onset of the fault. | |||||||
|
FT_DA: Fault curr.IP,a p.u. |
|
|
|
025 086 | |||
|
Not measured |
0.00 |
99.00 |
Inom |
||||
|
FT_DA: Fault curr.IP,b p.u. |
|
|
|
026 086 | |||
|
Not measured |
0.00 |
99.00 |
Inom |
||||
|
Display of the maximum phase current of the respective end at the data acquisition time, referred to Inom. | |||||||
|
FT_DA: Fault curr.IN,a p.u. |
|
|
|
025 087 | |||
|
Not measured |
0.00 |
99.00 |
Inom |
||||
|
FT_DA: Fault curr.IN,b p.u. |
|
|
|
026 087 | |||
|
Not measured |
0.00 |
99.00 |
Inom |
||||
|
Display of the residual current of the respective end, calculated by the P632 at the data acquisition time, referred to Inom. | |||||||
|
FT_DA: Fault curr.IY,a p.u. |
|
|
|
025 088 | |||
|
Not measured |
0.00 |
99.00 |
Inom |
||||
|
FT_DA: Fault curr.IY,b p.u. |
|
|
|
026 088 | |||
|
Not measured |
0.00 |
99.00 |
Inom |
||||
|
Display of the current value as a quantity referred to Inom measured by the P632 at the T14, T24 or T34 transformers and at the time at which acquisition of fault data takes place. | |||||||
|
FT_DA: Diff. current 1 |
|
|
|
005 082 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of differential current, measuring system 1, referred to Iref. | |||||||
|
FT_DA: Diff.current 1(2*f0) |
|
|
|
005 084 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of the differential current, measuring system 2, referred to Iref. | |||||||
|
FT_DA: Diff.current 1(5*f0) |
|
|
|
005 085 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of the differential current, measuring system 3, referred to Iref. | |||||||
|
FT_DA: Restrain. current 1 |
|
|
|
005 083 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of restraining current, measuring system 1, referred to Iref. | |||||||
|
FT_DA: Diff. current 2 |
|
|
|
006 082 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of differential current, measuring system 2, referred to Iref. | |||||||
|
FT_DA: Diff.current 2(2*f0) |
|
|
|
006 084 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of second harmonic in differential current, measuring system 2, referred to Iref. | |||||||
|
FT_DA: Diff.current 2(5*f0) |
|
|
|
006 085 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of the fifth harmonic component of the differential current, measuring system 1, referred to Iref. | |||||||
|
FT_DA: Restrain. current 2 |
|
|
|
006 083 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of restraining current, measuring system 2, referred to Iref. | |||||||
|
FT_DA: Diff. current 3 |
|
|
|
007 082 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of the differential current for measuring system 1, 2 or 3, respectively, referred to Iref. | |||||||
|
FT_DA: Diff.current 3(2*f0) |
|
|
|
007 084 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of the second harmonic component of the differential current for measuring system 1, 2 or 3, respectively, referred to Iref. | |||||||
|
FT_DA: Diff.current 3(5*f0) |
|
|
|
007 085 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of the fifth harmonic component of the differential current for measuring system 1, 2 or 3, respectively, referred to Iref. | |||||||
|
FT_DA: Restrain. current 3 |
|
|
|
007 083 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of the restraining current for measuring system 1, 2 or 3, respectively, referred to Iref. | |||||||
|
FT_DA: Diff. current REF_1 |
|
|
|
025 082 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
FT_DA: Diff. current REF_2 |
|
|
|
026 082 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of the differential current, determined by the ground differential protection function (REF_1, REF_2 or REF_3, respectively), referred to Iref. | |||||||
|
FT_DA: Restrain.curr. REF_1 |
|
|
|
025 083 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
FT_DA: Restrain.curr. REF_2 |
|
|
|
026 083 | |||
|
Not measured |
0.00 |
99.00 |
Iref |
||||
|
Display of the restraining current, determined by the ground differential protection function (REF_1, REF_2 or REF_3, respectively), referred to Iref. |
|
Parameter |
Address | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||||||||
Overload data acquisition |
OL_DA: Overload duration |
|
|
|
004 102 | |||||||||
|
Not measured |
0.0 |
6500.0 |
s |
||||||||||
|
Duration of the overload event. | |||||||||||||
|
OL_DA: Status THRM1 replica |
|
|
|
004 155 | |||||||||
|
Not measured |
0 |
250 |
% |
||||||||||
|
Display of the buffer content of the thermal overload protection function THRM1 or THRM2, respectively. | |||||||||||||
|
OL_DA: Load current THRM1 |
|
|
|
004 159 | |||||||||
|
Not measured |
0.00 |
3.00 |
Inom |
||||||||||
|
Display of the load current used by the thermal overload protection function to calculate the tripping time. | |||||||||||||
|
OL_DA: Object temp. THRM1 |
|
|
|
004 156 | |||||||||
|
Not measured |
-40 |
300 |
°C |
||||||||||
|
Display of the temperature of the protected object as determined by function THRM1 or THRM2, respectively. | |||||||||||||
|
OL_DA: Coolant temp.THRM1 |
|
|
|
004 157 | |||||||||
|
Not measured |
-40 |
215 |
°C |
||||||||||
|
OL_DA: Coolant temp.THRM2 |
|
|
|
004 187 | |||||||||
|
Not measured |
-40 |
215 |
°C |
| |||||||||
|
Display of the coolant temperature of the protected object. Depending on the setting at THRM1: Select CTA PSx or THRM2: Select CTA PSx for coolant temperature acquisition, one of the following values will be displayed:
| |||||||||||||
|
OL_DA: Pre-trip t.leftTHRM1 |
|
|
|
004 158 | |||||||||
|
Not measured |
0.0 |
1000.0 |
min |
||||||||||
|
Display of the time remaining before the thermal overload protection function THRM1 or THRM2, respectively, will reach the tripping threshold. | |||||||||||||
|
OL_DA: Offset THRM1 replica |
|
|
|
004 191 | |||||||||
|
Not measured |
-25000 |
25000 |
% |
||||||||||
|
Display of the additional reserve if the coolant temperature is taken into account. This display is relevant if the coolant temperature has been set to a value below the maximum permissible coolant temperature or, in other words, if the thermal model has been shifted downwards. If, on the other hand, the coolant temperature and the maximum permissible coolant temperature have been set to the same value, then the coolant temperature is not taken into account and the characteristic is a function of the current only. The additional reserve amounts to 0 in this case. | |||||||||||||
|
OL_DA: Status THRM2 replica |
|
|
|
004 185 | |||||||||
|
Not measured |
0 |
250 |
% |
| |||||||||
|
Display of the buffer content of the thermal overload protection function, THRM1 or THRM2. | |||||||||||||
|
OL_DA: Load current THRM2 |
|
|
|
004 189 | |||||||||
|
Not measured |
0.00 |
3.00 |
Inom |
| |||||||||
|
Display of the load current used by the thermal overload protection function, THRM1 or THRM2, respectively, to calculate the tripping time. | |||||||||||||
|
OL_DA: Object temp. THRM2 |
|
|
|
004 186 | |||||||||
|
Not measured |
-40 |
300 |
°C |
| |||||||||
|
Display of the temperature of the protected object. | |||||||||||||
|
OL_DA: Pre-trip t.leftTHRM2 |
|
|
|
004 188 | |||||||||
|
Not measured |
0.0 |
1000.0 |
min |
| |||||||||
|
Display of the time remaining before the thermal overload protection function will reach the trip threshold. |