MiCOM P632
Control

 

Parameter

Address

 

Default

Min

Max

Unit

Logic Diagram

Main function

MAIN: BI active USER

 

 

 

221 003

 

1: Yes

Fig. 3-185

 

Enabling the bay interlocking function from the local control panel.

 

MAIN: SI active USER

 

 

 

221 002

 

0: No

Fig. 3-185

 

Enabling the station interlocking function from the local control panel.

 

MAIN: Inp.asg. fct.block.1

 

 

 

221 014

 

060 000: MAIN: Without function

Fig. 3-58

 

MAIN: Inp.asg. fct.block.2

 

 

 

221 022

 

060 000: MAIN: Without function

Fig. 3-58

 

Definition of the binary signals assigned to function block 1 and 2.

 

MAIN: Op. delay fct. block

 

 

 

221 029

 

0

0

60

s

Fig. 3-58

 

Setting for the operate delay of the function blocks.

 

MAIN: CB1 max. oper. cap.

 

 

 

221 084

 

1

1

99

 

 

 

MAIN: CB2 max. oper. cap.

 

 

 

221 088

 

1

1

99

 

 

 

Setting for the maximum number of CB operations for an ARC cycle (or for a limited time period).

 

MAIN: CB1 ready fct.assign

 

 

 

221 085

 

060 000: MAIN: Without function

 

 

Selecting the event which, when present, will initialize the counter at MAIN: CB1 act. oper. cap. with the value at MAIN: CB1 max. oper. cap..

 

MAIN: CB2 ready fct.assign

 

 

 

221 089

 

060 000: MAIN: Without function

 

 

Selecting the event which, when present, will initialize the counter at MAIN: CB1 act. oper. cap. (or MAIN: CB2 act. oper. cap.) with the value at MAIN: CB1 max. oper. cap. (or MAIN: CB2 max. oper. cap., respectively).

 

MAIN: W. ext. cmd. termin.

 

 

 

221 063

 

0: No

 

 

This setting determines if bay types, defined for direct motor control, can be used together with external termination contacts to directly influence the control process of motor driven switchgear.

 

Parameter

Address

 

Default

Min

Max

Unit

Logic Diagram

External device

DEV01: Designat. ext. dev.

 

 

 

210 000

 

0: Not assigned

 

 

DEV02: Designat. ext. dev.

 

 

 

210 050

 

0: Not assigned

 

 

DEV03: Designat. ext. dev.

 

 

 

210 100

 

0: Not assigned

 

 

Setting for the designation of the respective external device.  Either one of the pre-defined designations or the term Device Name User may be selected.  In the latter case any text (max 4 characters) may be entered at DEV01: DEV-Name User that will be used as the devices' designation. (The same holds for DEV02 etc.)

 

DEV01: DEV-Name User

 

 

 

218 101

 

0:

 

 

DEV02: DEV-Name User

 

 

 

218 102

 

0:

 

 

DEV03: DEV-Name User

 

 

 

218 103

 

0:

 

 

Any text (max. 4 characters) may be entered as the devices’ name which will then be used as the designation, if the associated parameter DEV01: Designat. ext. dev. has been set to Device Name User. When instead one of the pre-defined designations is selected at DEV01: Designat. ext. dev. it will be used and DEV01: DEV-Name User is ignored. A designation with more than 4 characters is internally truncated. (The same holds for DEV02 etc.)

 

DEV01: Oper. mode cmd.

 

 

 

210 024

 

3: Time control

Fig. 3-193

 

DEV02: Oper. mode cmd.

 

 

 

210 074

 

3: Time control

 

 

DEV03: Oper. mode cmd.

 

 

 

210 124

 

3: Time control

 

 

Selecting the operating mode of the command from long command, short command or time control.

 

DEV01: Latching time

 

 

 

210 005

 

0.00

0.00

5.00

s

Fig. 3-189

Fig. 3-195

Fig. 3-196

 

DEV02: Latching time

 

 

 

210 055

 

0.00

0.00

5.00

s

 

 

DEV03: Latching time

 

 

 

210 105

 

0.00

0.00

5.00

s

 

 

Setting for the time that a control command is sustained after a switchgear position signal – “Open” or “Closed” – has been received.

 

DEV01: Op.time switch. dev.

 

 

 

210 004

 

20

0

254

s

Fig. 3-188

Fig. 3-194

Fig. 3-195

 

DEV02: Op.time switch. dev.

 

 

 

210 054

 

20

0

254

s

 

 

DEV03: Op.time switch. dev.

 

 

 

210 104

 

20

0

254

s

 

 

Setting the operating time for switchgear (switching device).

 

DEV01: Gr. assign. debounc.

 

 

 

210 011

 

1: Group 1

Fig. 3-188

Fig. 3-194

Fig. 3-200

 

DEV02: Gr. assign. debounc.

 

 

 

210 061

 

1: Group 1

 

 

DEV03: Gr. assign. debounc.

 

 

 

210 111

 

1: Group 1

 

 

Assigning the external device to one of eight groups for debouncing and chatter suppression.

 

DEV01: StartCmdTime superv.

 

 

 

210 007

 

Blocked

0.1

10.0

s

 

 

DEV02: StartCmdTime superv.

 

 

 

210 057

 

Blocked

0.1

10.0

s

 

 

DEV03: StartCmdTime superv.

 

 

 

210 107

 

Blocked

0.1

10.0

s

 

 

This parameter allows for defining a monitoring timer for the begin of a switch command.

After sending an Open / Close command, the corresponding timer starts. If the switchgear unit has not reached its intermediate position after this time has elapsed then the command is deactivated and MAIN: Startcmdtime exceed. is signaled.

In the default setting blocked this monitoring is switched off. This is recommended for switchgear units for which it is impossible to detect the intermediate position.

 

DEV01: Interm. pos. suppr.

 

 

 

210 012

 

0: No

Fig. 3-188

Fig. 3-194

 

DEV02: Interm. pos. suppr.

 

 

 

210 062

 

0: No

 

 

DEV03: Interm. pos. suppr.

 

 

 

210 112

 

0: No

 

 

This setting determines whether the “intermediate position” signal will be suppressed or not, while the switchgear is operating.

 

DEV01: Stat.ind.interm.pos.

 

 

 

210 027

 

0: No

Fig. 3-188

Fig. 3-194

 

DEV02: Stat.ind.interm.pos.

 

 

 

210 077

 

0: No

 

 

DEV03: Stat.ind.interm.pos.

 

 

 

210 127

 

0: No

 

 

This setting determines whether the actual status will be signaled with a 5 s delay after the “Faulty position” signal is issued.

 

DEV01: Inp.asg. sw.tr. plug

 

 

 

210 014

 

060 000: MAIN: Without function

Fig. 3-188

Fig. 3-194

 

DEV02: Inp.asg. sw.tr. plug

 

 

 

210 064

 

060 000: MAIN: Without function

 

 

DEV03: Inp.asg. sw.tr. plug

 

 

 

210 114

 

060 000: MAIN: Without function

 

 

Definition of the binary signal that is used to signal the position (“plugged-in” / “unplugged”) of the switch truck plug.

 

DEV01: With gen. trip cmd.1

 

 

 

210 021

 

0: No

Fig. 3-192

 

DEV02: With gen. trip cmd.1

 

 

 

210 071

 

0: No

 

 

DEV03: With gen. trip cmd.1

 

 

 

210 121

 

0: No

 

 

This setting specifies whether the circuit breaker will be opened by “general trip command 1” of the protection function.

Note: This setting is only visible (active) for external devices that are defined as “circuit breakers”.  This definition is included in the bay type definitions.

 

DEV01: With gen. trip cmd.2

 

 

 

210 022

 

0: No

Fig. 3-192

 

DEV02: With gen. trip cmd.2

 

 

 

210 072

 

0: No

 

 

DEV03: With gen. trip cmd.2

 

 

 

210 122

 

0: No

 

 

This setting specifies whether the circuit breaker will be opened by “general trip command 2” of the protection function.

Note: This setting is only visible (active) for external devices that are defined as “circuit breakers”.  This definition is included in the bay type definitions.

 

DEV01: With close cmd./prot

 

 

 

210 023

 

0: No

Fig. 3-192

 

DEV02: With close cmd./prot

 

 

 

210 073

 

0: No

 

 

DEV03: With close cmd./prot

 

 

 

210 123

 

0: No

 

 

This setting specifies whether the circuit breaker will be closed by the “close command” of the protection function.

Note: This setting is only visible (active) for external devices that are defined as “circuit breakers”.  This definition is included in the bay type definitions.

 

DEV01: Inp.asg.el.ctrl.open

 

 

 

210 019

 

060 000: MAIN: Without function

Fig. 3-189

 

DEV02: Inp.asg.el.ctrl.open

 

 

 

210 069

 

060 000: MAIN: Without function

 

 

DEV03: Inp.asg.el.ctrl.open

 

 

 

210 119

 

060 000: MAIN: Without function

 

 

This setting defines the binary signal that will be used as the control signal to move the switchgear unit to the open position.

Note:​ Only signals that are defined in the DEVxx function groups can be selected.

 

DEV01: Inp.asg.el.ctr.close

 

 

 

210 020

 

060 000: MAIN: Without function

Fig. 3-189

 

DEV02: Inp.asg.el.ctr.close

 

 

 

210 070

 

060 000: MAIN: Without function

 

 

DEV03: Inp.asg.el.ctr.close

 

 

 

210 120

 

060 000: MAIN: Without function

 

 

This setting defines the binary signal that will be used as the control signal to move the switchgear unit to the “Closed” position.

Note:​ Only signals that are defined in the DEVxx function groups can be selected.

 

DEV01: Inp. asg. end Open

 

 

 

210 015

 

060 000: MAIN: Without function

 

 

DEV02: Inp. asg. end Open

 

 

 

210 065

 

060 000: MAIN: Without function

 

 

DEV03: Inp. asg. end Open

 

 

 

210 115

 

060 000: MAIN: Without function

 

 

This setting defines the binary signal that will be used to terminate the “Open” command.

 

DEV01: Inp. asg. end Close

 

 

 

210 016

 

060 000: MAIN: Without function

 

 

DEV02: Inp. asg. end Close

 

 

 

210 066

 

060 000: MAIN: Without function

 

 

DEV03: Inp. asg. end Close

 

 

 

210 116

 

060 000: MAIN: Without function

 

 

This setting defines the binary signal that will be used to terminate the “Close” command.

 

DEV01: Open w/o stat.interl

 

 

 

210 025

 

0: No

Fig. 3-191

 

DEV02: Open w/o stat.interl

 

 

 

210 075

 

0: No

 

 

DEV03: Open w/o stat.interl

 

 

 

210 125

 

0: No

 

 

This setting specifies whether switching to “Open” position is permitted without a check by the station interlock function.

 

DEV01: Close w/o stat. int.

 

 

 

210 026

 

0: No

Fig. 3-191

 

DEV02: Close w/o stat. int.

 

 

 

210 076

 

0: No

 

 

DEV03: Close w/o stat. int.

 

 

 

210 126

 

0: No

 

 

This setting specifies whether switching to “Closed” position is permitted without a check by the station interlock function.

 

DEV01: Fct.assig.BIwSI open

 

 

 

210 039

 

060 000: MAIN: Without function

Fig. 3-190

 

DEV02: Fct.assig.BIwSI open

 

 

 

210 089

 

060 000: MAIN: Without function

 

 

DEV03: Fct.assig.BIwSI open

 

 

 

210 139

 

060 000: MAIN: Without function

 

 

This setting defines which output will issue the “Open” enable to the interlocking logic when there is “bay interlock with substation interlock”.

Note: The interlock conditions for bay interlock with station interlock are included in the bay type definitions (see “List of Bay Types” in the Appendix).  If the interlock condition is to be modified, this is possible by modifying the corresponding Boolean equation in the interlocking logic or by defining a new interlocking logic equation.  Only in the latter case is it necessary to change the function assignment.

 

DEV01: Fct.assig.BIwSI clos

 

 

 

210 040

 

060 000: MAIN: Without function

Fig. 3-190

 

DEV02: Fct.assig.BIwSI clos

 

 

 

210 090

 

060 000: MAIN: Without function

 

 

DEV03: Fct.assig.BIwSI clos

 

 

 

210 140

 

060 000: MAIN: Without function

 

 

This setting defines which output will issue the “Close” enable to the interlocking logic when there is “bay interlock with substation interlock”.

Note: The interlock conditions for bay interlock with station interlock are included in the bay type definitions (see “List of Bay Types” in the Appendix).  If the interlock condition is to be modified, this is possible by modifying the corresponding Boolean equation in the interlocking logic or by defining a new interlocking logic equation.  Only in the latter case is it necessary to change the function assignment.

 

DEV01: Fct.asg.BI w/o SI op

 

 

 

210 041

 

060 000: MAIN: Without function

Fig. 3-190

 

DEV02: Fct.asg.BI w/o SI op

 

 

 

210 091

 

060 000: MAIN: Without function

 

 

DEV03: Fct.asg.BI w/o SI op

 

 

 

210 141

 

060 000: MAIN: Without function

 

 

This setting defines which output will issue the “Open” enable to the interlocking logic when there is “bay interlock without substation interlock”.

Note: The interlock conditions for bay interlock without station interlock are included in the bay type definitions (see “List of Bay Types” in the Appendix).  If the interlock condition is to be modified, this is possible by modifying the corresponding Boolean equation in the interlocking logic or by defining a new interlocking logic equation.  Only in the latter case is it necessary to change the function assignment.

 

DEV01: Fct.asg.BI w/o SI cl

 

 

 

210 042

 

060 000: MAIN: Without function

Fig. 3-190

 

DEV02: Fct.asg.BI w/o SI cl

 

 

 

210 092

 

060 000: MAIN: Without function

 

 

DEV03: Fct.asg.BI w/o SI cl

 

 

 

210 142

 

060 000: MAIN: Without function

 

 

This setting defines which output will issue the “Close” enable to the interlocking logic when there is “bay interlock without substation interlock”.

Note: The interlock conditions for bay interlock without station interlock are included in the bay type definitions (see “List of Bay Types” in the Appendix).  If the interlock condition is to be modified, this is possible by modifying the corresponding Boolean equation in the interlocking logic or by defining a new interlocking logic equation.  Only in the latter case is it necessary to change the function assignment.

 

Parameter

Address

 

Default

Min

Max

Unit

Logic Diagram

Interlocking logic

ILOCK: Cycle t interl.check

 

 

 

221 104

 

Blocked

0.1

10.0

s

 

 

The interlock conditions are also transmitted together with reporting in the “phase 2” of the IEC 61850 communication protocol. Therefore it is a requirement that these interlock conditions are cyclically checked and not, as with software versions that still implement “phase 1”, only with the request for a switching operation.

This parameter sets the cycle time, after which a check of the interlock conditions is carried out.

As additional processor capacity must be provided for each of these checks it must be ensured that a favorable compromise is found for the cycle time setting value. On the one hand it is desirable to select a cycle time value which is as short as possible so that changes in the interlock conditions are updated without any notable delays, but on the other hand this cycle time value should not be so short that the P632 will be under too much strain. As the CPU load of the P632 is dependent on the total number of function groups having been configured it is not possible to suggest a generally acceptable cycle time value.

 

ILOCK: Fct.assignm. outp. 1

 

 

 

250 000

 

060 000: MAIN: Without function

Fig. 3-197

 

ILOCK: Fct.assignm. outp. 2

 

 

 

250 001

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp. 3

 

 

 

250 002

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp. 4

 

 

 

250 003

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp. 5

 

 

 

250 004

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp. 6

 

 

 

250 005

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp. 7

 

 

 

250 006

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp. 8

 

 

 

250 007

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp. 9

 

 

 

250 008

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.10

 

 

 

250 009

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.11

 

 

 

250 010

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.12

 

 

 

250 011

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.13

 

 

 

250 012

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.14

 

 

 

250 013

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.15

 

 

 

250 014

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.16

 

 

 

250 015

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.17

 

 

 

250 016

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.18

 

 

 

250 017

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.19

 

 

 

250 018

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.20

 

 

 

250 019

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.21

 

 

 

250 020

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.22

 

 

 

250 021

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.23

 

 

 

250 022

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.24

 

 

 

250 023

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.25

 

 

 

250 024

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.26

 

 

 

250 025

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.27

 

 

 

250 026

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.28

 

 

 

250 027

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.29

 

 

 

250 028

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.30

 

 

 

250 029

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.31

 

 

 

250 030

 

060 000: MAIN: Without function

 

 

ILOCK: Fct.assignm. outp.32

 

 

 

250 031

 

060 000: MAIN: Without function

 

 

Definition of the interlock conditions.