MiCOM P632
Parameter Subsets
|
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Main function |
MAIN: Vnom prim. end a PSx |
019 017 |
019 057 |
019 061 |
019 065 | |||
|
110.0 |
0.1 |
1500.0 |
kV |
| |||
|
Setting for the primary nominal voltage at end a of the transformer. | |||||||
|
MAIN: Vnom prim. end b PSx |
019 018 |
019 058 |
019 062 |
019 066 | |||
|
110.0 |
0.1 |
1500.0 |
kV |
| |||
|
Setting for the primary nominal voltage at end b of the transformer. | |||||||
|
MAIN: Phase reversal a PSx |
010 200 |
010 201 |
010 202 |
010 203 | |||
|
0: No swap |
| ||||||
|
MAIN: Phase reversal b PSx |
010 204 |
010 205 |
010 206 |
010 207 | |||
|
0: No swap |
| ||||||
|
Setting for the phase reversal function (see description for function group MAIN) for electrical machines in pumped storage power stations. Phases to be reversed (A-B swapped, A-B swapped or A-B swapped) may be set separately for each end. At the same time the display MAIN: Phase reversal activ will be triggered unless the setting is No swap. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Differential protection |
DIFF: Enable PSx |
072 152 |
073 152 |
074 152 |
075 152 | |||
|
0: No |
| ||||||
|
This setting defines the parameter subset (setting group) in which differential protection is enabled. | |||||||
|
DIFF: Vec.gr. ends a-b PSx |
019 010 |
019 040 |
019 041 |
019 042 | |||
|
0 |
0 |
11 |
|
||||
|
For standard connection of the P632 (see Chapter “Installation and Connection”), the vector group ID needs to be entered. For connection reversal applied to one individual end, this can be taken into account in setting (MAIN: Conn.meas.circ. IP,a or MAIN: Conn.meas.circ. IP,b). The following algorithms apply: Setting = ID + 6 If the addition results in a value > 12 then: Setting = (ID + 6) – 12 If the phase currents of the low and high voltage sides are exchanged and if this is not accounted for by the settings at MAIN: Conn.meas,circ. IP,z (where z is end a,b,c or d) and MAIN: Conn.meas,circ. IY,z (where z is end a,b or c) then the algorithm is: Setting = 12 – ID If an A-C-B phase sequence (or "anti-clockwise rotating field") is present then this should be entered as a setting at the P632. In this case, the P632 will automatically form the complementary value of the set vector group ID to the number 12 (vector group ID = 12 – set ID). For application of the P632 as machine protection, the setting must be 0 or 6 depending on the current transformer connection. | |||||||
|
DIFF: Idiff> PSx |
072 142 |
073 142 |
074 142 |
075 142 | |||
|
0.20 |
0.10 |
2.50 |
Iref |
||||
|
Operate value of the differential protection function as referred to the reference current of the relevant transformer end. | |||||||
|
DIFF: Idiff>> PSx |
072 143 |
073 143 |
074 143 |
075 143 | |||
|
15.0 |
2.5 |
30.0 |
Iref |
||||
|
Threshold value of the differential current for deactivation of the inrush stabilization function (harmonic restraint) and of the overfluxing restraint. Note: If the threshold is set too high, it is possible for the P632 not to trip in the presence of internal faults with transformer saturation. | |||||||
|
DIFF: Idiff>>> PSx |
072 144 |
073 144 |
074 144 |
075 144 | |||
|
30.0 |
2.5 |
30.0 |
Iref |
||||
|
This setting defines the threshold value for the differential current where the differential protection is triggered regardless of restraining quantity, inrush stabilization and saturation discriminator. Note: If the threshold is set too low, the P632 can trip in the presence of external faults with transformer saturation. | |||||||
|
DIFF: Idiff>(CTS) PSx |
080 000 |
081 000 |
082 000 |
083 000 | |||
|
0.20 |
0.10 |
30.00 |
Iref |
| |||
|
If the Current Transformer Supervision (CTS) function has detected a CT failure, then the basic operating threshold DIFF: Idiff> PSx can be raised to a settable safe value DIFF: Idiff>(CTS) PSx. Please refer to the CTS function section for more details. | |||||||
|
DIFF: m1 PSx |
072 145 |
073 145 |
074 145 |
075 145 | |||
|
0.30 |
0.10 |
1.50 |
|
||||
|
Gradient of the differential protection tripping characteristic for the range 0.5·Idiff> < IR ≤ IR,m1. | |||||||
|
DIFF: m2 PSx |
072 146 |
073 146 |
074 146 |
075 146 | |||
|
0.70 |
0.10 |
1.50 |
|
||||
|
Gradient of the differential protection tripping characteristic for the range IR > IR,m2. | |||||||
|
DIFF: IR,m2 PSx |
072 147 |
073 147 |
074 147 |
075 147 | |||
|
4.0 |
1.5 |
10.0 |
Iref |
||||
|
Knee point where the tripping characteristic continues with the setting for gradient m2. | |||||||
|
DIFF: Op.mode rush rst.PSx |
072 148 |
073 148 |
074 148 |
075 148 | |||
|
1: Not phase-selective |
|||||||
|
Setting for the operating mode of the inrush stabilization function. For application of the P632 as machine protection, harmonic restraint can be disabled by way of this setting. For application of the P632 as transformer protection, the user can select whether the harmonic restraint should operate in cross-blocking mode or selectively for one measuring system. | |||||||
|
DIFF: RushI(2f0)/I(f0) PSx |
072 159 |
073 159 |
074 159 |
075 159 | |||
|
20 |
10 |
50 |
% |
||||
|
Operate value of the inrush stabilization (harmonic restraint) of differential protection as a ratio of the second harmonic with the fundamental component of the differential current, in percent. | |||||||
|
DIFF: 0-seq. filt.a en.PSx |
072 155 |
073 155 |
074 155 |
075 155 | |||
|
1: Yes |
|||||||
|
Enabling or disabling the zero-sequence filtering of winding a. | |||||||
|
DIFF: 0-seq. filt.b en.PSx |
072 156 |
073 156 |
074 156 |
075 156 | |||
|
1: Yes |
|||||||
|
Enabling or disabling the zero-sequence filtering of winding b. | |||||||
|
DIFF: Overflux.bl. en. PSx |
072 158 |
073 158 |
074 158 |
075 158 | |||
|
0: No |
|||||||
|
Enabling or disabling the overfluxing restraint. | |||||||
|
DIFF: Ov. I(5f0)/I(f0) PSx |
072 160 |
073 160 |
074 160 |
075 160 | |||
|
20 |
10 |
80 |
% |
||||
|
Operate value of the overfluxing restraint of differential protection as ratio of the fifth harmonic component to the fundamental wave for the differential current, in percent. | |||||||
|
DIFF: Op.del.,trip sig.PSx |
010 162 |
010 163 |
010 164 |
010 165 | |||
|
0.00 |
0.00 |
100.00 |
s |
||||
|
The time-delay of the differential protection trip signal can be set here. | |||||||
|
DIFF: Hyst. effective PSx |
072 006 |
073 006 |
074 006 |
075 006 | |||
|
1: Yes |
| ||||||
|
The hysteresis of the pick-up characteristics may be disabled or enabled. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Ground differential protection |
REF_1: Enable PSx |
072 141 |
073 141 |
074 141 |
075 141 | |||
|
0: No |
|||||||
|
REF_2: Enable PSx |
072 161 |
073 161 |
074 161 |
075 161 | |||
|
0: No |
| ||||||
|
This setting defines the parameter subset in which ground differential protection is enabled. | |||||||
|
REF_1: Operating mode PSx |
072 149 |
073 149 |
074 149 |
075 149 | |||
|
1: Low imped. / sum(IP) |
| ||||||
|
REF_2: Operating mode PSx |
072 169 |
073 169 |
074 169 |
075 169 | |||
|
1: Low imped. / sum(IP) |
| ||||||
|
Three operating modes can be selected. The Low imped. / sum(IP) operating mode is the existing low impedance ground differential protection mode (already existing since version P632–602). The alternative selectable modes are Low imped. / IP,max and High impedance. | |||||||
|
REF_1: Bl.f.DIFF trigg. PSx |
080 006 |
081 006 |
082 006 |
083 006 | |||
|
0: No |
|||||||
|
REF_2: Bl.f.DIFF trigg. PSx |
080 007 |
081 007 |
082 007 |
083 007 | |||
|
0: No |
| ||||||
|
This setting determines whether the ground-differential short circuit protection is blocked in case of a starting of the differential protection. | |||||||
|
REF_1: CTS effective PSx |
080 003 |
081 003 |
082 003 |
083 003 | |||
|
0: No |
| ||||||
|
REF_2: CTS effective PSx |
080 004 |
081 004 |
082 004 |
083 004 | |||
|
0: No |
| ||||||
|
This setting determines whether the ground-differential short circuit protection associated with the corresponding CTS signal, CTS: Alarm end a (or CTS: Alarm end b etc.), is blocked. | |||||||
|
REF_1: Idiff> PSx |
072 150 |
073 150 |
074 150 |
075 150 | |||
|
0.20 |
0.10 |
1.00 |
Iref |
||||
|
REF_2: Idiff> PSx |
072 170 |
073 170 |
074 170 |
075 170 | |||
|
0.20 |
0.10 |
1.00 |
Iref |
| |||
|
Operate value of the ground differential protection function as referred to the reference current of the relevant transformer end. | |||||||
|
REF_1: Idiff>>> PSx |
072 151 |
073 151 |
074 151 |
075 151 | |||
|
10.0 |
2.5 |
30.0 |
Iref |
||||
|
REF_2: Idiff>>> PSx |
072 171 |
073 171 |
074 171 |
075 171 | |||
|
10.0 |
2.5 |
30.0 |
Iref |
| |||
|
Threshold value of the differential current for tripping by the ground differential protection function independently of the restraining variable. | |||||||
|
REF_1: m1 PSx |
072 162 |
073 162 |
074 162 |
075 162 | |||
|
0.20 |
0.00 |
1.00 |
|
||||
|
REF_2: m1 PSx |
072 172 |
073 172 |
074 172 |
075 172 | |||
|
0.20 |
0.00 |
1.00 |
|
| |||
|
Gradient of the differential protection tripping characteristic with the operating mode 'Low imped. / sum(IP)'. Gradient of the differential protection tripping characteristic for the range IR < IR,m1 with the operating modes 'Low imped. / IP,max ' and 'High impedance'. | |||||||
|
REF_1: m2 PSx |
072 163 |
073 163 |
074 163 |
075 163 | |||
|
1.50 |
0.15 |
1.50 |
|
||||
|
REF_2: m2 PSx |
072 165 |
073 165 |
074 165 |
075 165 | |||
|
1.50 |
0.15 |
1.50 |
|
| |||
|
Gradient of the differential protection tripping characteristic for the range IR > IR,m2 with the operating modes 'Low imped. / IP,max ' and 'High impedance'. | |||||||
|
REF_1: IR,m2 PSx |
072 164 |
073 164 |
074 164 |
075 164 | |||
|
1.00 |
0.10 |
1.50 |
Iref |
||||
|
REF_2: IR,m2 PSx |
072 166 |
073 166 |
074 166 |
075 166 | |||
|
1.00 |
0.10 |
1.50 |
Iref |
| |||
|
Knee point from which the characteristic runs with a set gradient of m2 (operating mode 'Low imped. / IP,max'). |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Definite-time overcurrent protection |
DTOC1: Enable PSx |
076 050 |
077 050 |
078 050 |
079 050 | |||
|
0: No |
|||||||
|
DTOC2: Enable PSx |
076 070 |
077 070 |
078 070 |
079 070 | |||
|
0: No |
| ||||||
|
This setting specifies the parameter subset to be enabled for definite-time overcurrent protection. | |||||||
|
DTOC1: Block tim.st. IN PSx |
076 067 |
077 067 |
078 067 |
079 067 | |||
|
0: Without |
|||||||
|
DTOC2: Block tim.st. IN PSx |
076 087 |
077 087 |
078 087 |
079 087 | |||
|
0: Without |
| ||||||
|
This setting defines whether blocking of the residual current stages will take place for single-pole or multi-pole phase current starting. | |||||||
|
DTOC1: Gen.starting modePSx |
076 066 |
077 066 |
078 066 |
079 066 | |||
|
1: With start. IN/Ineg |
|||||||
|
DTOC2: Gen.starting modePSx |
076 086 |
077 086 |
078 086 |
079 086 | |||
|
1: With start. IN/Ineg |
| ||||||
|
This setting defines whether starting of the residual current stages will result in the formation of the general starting signal of DTOC protection. | |||||||
|
DTOC1: tGS PSx |
076 065 |
077 065 |
078 065 |
079 065 | |||
|
0.00 |
0.00 |
100.00 |
s |
||||
|
DTOC2: tGS PSx |
076 085 |
077 085 |
078 085 |
079 085 | |||
|
0.00 |
0.00 |
100.00 |
s |
| |||
|
Setting for the operate delay of the general starting signal of DTOC protection. | |||||||
|
DTOC1: Rush restr.enabl PSx |
076 063 |
077 063 |
078 063 |
079 063 | |||
|
0: No |
|||||||
|
DTOC2: Rush restr.enabl PSx |
076 083 |
077 083 |
078 083 |
079 083 | |||
|
0: No |
| ||||||
|
Setting as to whether the inrush stabilization function (harmonic restraint) of differential protection shall be able to block the definite-time overcurrent protection function. | |||||||
|
DTOC1: I> PSx |
076 051 |
077 051 |
078 051 |
079 051 | |||
|
1.00 |
0.10 |
30.00 |
Inom |
||||
|
DTOC2: I> PSx |
076 071 |
077 071 |
078 071 |
079 071 | |||
|
1.00 |
0.10 |
30.00 |
Inom |
| |||
|
Setting for operate value I>. | |||||||
|
DTOC1: I>> PSx |
076 052 |
077 052 |
078 052 |
079 052 | |||
|
4.00 |
0.10 |
30.00 |
Inom |
||||
|
DTOC2: I>> PSx |
076 072 |
077 072 |
078 072 |
079 072 | |||
|
4.00 |
0.10 |
30.00 |
Inom |
| |||
|
Setting for operate value I>>. | |||||||
|
DTOC1: I>>> PSx |
076 053 |
077 053 |
078 053 |
079 053 | |||
|
Blocked |
0.10 |
30.00 |
Inom |
||||
|
DTOC2: I>>> PSx |
076 163 |
077 163 |
078 163 |
079 163 | |||
|
Blocked |
0.10 |
30.00 |
Inom |
| |||
|
Setting for operate value I>>>. | |||||||
|
DTOC1: I> dynamic PSx |
076 151 |
077 151 |
078 151 |
079 151 | |||
|
1.00 |
0.10 |
30.00 |
Inom |
||||
|
DTOC2: I> dynamic PSx |
076 161 |
077 161 |
078 161 |
079 161 | |||
|
1.00 |
0.10 |
30.00 |
Inom |
| |||
|
Setting for operate value I> in dynamic mode. This operate value is only effective while the hold time for dynamic parameters is elapsing. | |||||||
|
DTOC1: I>> dynamic PSx |
076 152 |
077 152 |
078 152 |
079 152 | |||
|
1.00 |
0.10 |
30.00 |
Inom |
||||
|
DTOC2: I>> dynamic PSx |
076 162 |
077 162 |
078 162 |
079 162 | |||
|
1.00 |
0.10 |
30.00 |
Inom |
| |||
|
Setting for operate value I>> in dynamic mode. This operate value is only effective while the hold time for dynamic parameters is elapsing. | |||||||
|
DTOC1: I>>> dynamic PSx |
076 153 |
077 153 |
078 153 |
079 153 | |||
|
1.00 |
0.10 |
30.00 |
Inom |
||||
|
DTOC2: I>>> dynamic PSx |
076 173 |
077 173 |
078 173 |
079 173 | |||
|
1.00 |
0.10 |
30.00 |
Inom |
| |||
|
Setting for operate value I>>> in dynamic mode. This operate value is only effective while the hold time for dynamic parameters is elapsing. | |||||||
|
DTOC1: tI> PSx |
076 057 |
077 057 |
078 057 |
079 057 | |||
|
1.00 |
0.00 |
100.00 |
s |
||||
|
DTOC2: tI> PSx |
076 077 |
077 077 |
078 077 |
079 077 | |||
|
1.00 |
0.00 |
100.00 |
s |
| |||
|
Setting for operate delay I>. | |||||||
|
DTOC1: tI>> PSx |
076 058 |
077 058 |
078 058 |
079 058 | |||
|
0.50 |
0.00 |
100.00 |
s |
||||
|
DTOC2: tI>> PSx |
076 078 |
077 078 |
078 078 |
079 078 | |||
|
0.50 |
0.00 |
100.00 |
s |
| |||
|
Setting for operate delay I>>. | |||||||
|
DTOC1: tI>>> PSx |
076 059 |
077 059 |
078 059 |
079 059 | |||
|
0.50 |
0.00 |
100.00 |
s |
||||
|
DTOC2: tI>>> PSx |
076 169 |
077 169 |
078 169 |
079 169 | |||
|
0.50 |
0.00 |
100.00 |
s |
| |||
|
Setting for the operate delay of the I>>> stage. | |||||||
|
DTOC1: Ineg> PSx |
076 197 |
077 197 |
078 197 |
079 197 | |||
|
0.25 |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: Ineg> PSx |
076 207 |
077 207 |
078 207 |
079 207 | |||
|
0.25 |
0.10 |
8.00 |
Inom |
| |||
|
Setting for the operate value of the Ineg> stage. | |||||||
|
DTOC1: Ineg>> PSx |
076 198 |
077 198 |
078 198 |
079 198 | |||
|
Blocked |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: Ineg>> PSx |
076 208 |
077 208 |
078 208 |
079 208 | |||
|
Blocked |
0.10 |
8.00 |
Inom |
| |||
|
Setting for the operate value of the Ineg>> stage. | |||||||
|
DTOC1: Ineg>>> PSx |
076 199 |
077 199 |
078 199 |
079 199 | |||
|
Blocked |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: Ineg>>> PSx |
076 209 |
077 209 |
078 209 |
079 209 | |||
|
Blocked |
0.10 |
8.00 |
Inom |
| |||
|
Setting for the operate value of the Ineg>>> stage. | |||||||
|
DTOC1: Ineg> dynamic PSx |
076 200 |
077 200 |
078 200 |
079 200 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: Ineg> dynamic PSx |
076 210 |
077 210 |
078 210 |
079 210 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
| |||
|
Setting for operate value Ineg> dynamic. (Ineg = negative-sequence current) This operate value is effective only while the timer stage MAIN: Hold time dyn.param. is elapsing. | |||||||
|
DTOC1: Ineg>> dynamic PSx |
076 201 |
077 201 |
078 201 |
079 201 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: Ineg>> dynamic PSx |
076 211 |
077 211 |
078 211 |
079 211 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
| |||
|
Setting for operate value Ineg>> dynamic. (Ineg = negative-sequence current) This operate value is effective only while the timer stage MAIN: Hold time dyn.param. is elapsing. | |||||||
|
DTOC1: Ineg>>> dynamic PSx |
076 202 |
077 202 |
078 202 |
079 202 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
| |||
|
DTOC2: Ineg>>> dynamic PSx |
076 212 |
077 212 |
078 212 |
079 212 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
| |||
|
Setting for operate value Ineg>>> dynamic. (Ineg = negative-sequence current) This operate value is effective only while the timer stage MAIN: Hold time dyn.param. is elapsing. | |||||||
|
DTOC1: tIneg> PSx |
076 203 |
077 203 |
078 203 |
079 203 | |||
|
1.00 |
0.00 |
100.00 |
s |
||||
|
DTOC2: tIneg> PSx |
076 213 |
077 213 |
078 213 |
079 213 | |||
|
1.00 |
0.00 |
100.00 |
s |
| |||
|
Setting for the operate delay of the Ineg> stage. | |||||||
|
DTOC1: tIneg>> PSx |
076 204 |
077 204 |
078 204 |
079 204 | |||
|
0.50 |
0.00 |
100.00 |
s |
||||
|
DTOC2: tIneg>> PSx |
076 214 |
077 214 |
078 214 |
079 214 | |||
|
0.50 |
0.00 |
100.00 |
s |
| |||
|
Setting for the operate delay of the Ineg>> stage. | |||||||
|
DTOC1: tIneg>>> PSx |
076 205 |
077 205 |
078 205 |
079 205 | |||
|
0.50 |
0.00 |
100.00 |
s |
||||
|
DTOC2: tIneg>>> PSx |
076 215 |
077 215 |
078 215 |
079 215 | |||
|
0.50 |
0.00 |
100.00 |
s |
| |||
|
Setting for the operate delay of the Ineg>>> stage. | |||||||
|
DTOC1: IN> PSx |
076 054 |
077 054 |
078 054 |
079 054 | |||
|
0.25 |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: IN> PSx |
076 164 |
077 164 |
078 164 |
079 164 | |||
|
0.25 |
0.10 |
8.00 |
Inom |
| |||
|
Setting for operate value IN>. | |||||||
|
DTOC1: IN>> PSx |
076 055 |
077 055 |
078 055 |
079 055 | |||
|
Blocked |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: IN>> PSx |
076 165 |
077 165 |
078 165 |
079 165 | |||
|
Blocked |
0.10 |
8.00 |
Inom |
| |||
|
Setting for operate value IN>>. | |||||||
|
DTOC1: IN>>> PSx |
076 056 |
077 056 |
078 056 |
079 056 | |||
|
Blocked |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: IN>>> PSx |
076 166 |
077 166 |
078 166 |
079 166 | |||
|
Blocked |
0.10 |
8.00 |
Inom |
| |||
|
Setting for operate value IN>>>. | |||||||
|
DTOC1: IN> dynamic PSx |
076 154 |
077 154 |
078 154 |
079 154 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: IN> dynamic PSx |
076 174 |
077 174 |
078 174 |
079 174 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
| |||
|
Setting for operate value IN> in dynamic mode. This operate value is only effective while the hold time for dynamic parameters is elapsing. | |||||||
|
DTOC1: IN>> dynamic PSx |
076 155 |
077 155 |
078 155 |
079 155 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: IN>> dynamic PSx |
076 175 |
077 175 |
078 175 |
079 175 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
| |||
|
Setting for operate value IN>> in dynamic mode. This operate value is only effective while the hold time for dynamic parameters is elapsing. | |||||||
|
DTOC1: IN>>> dynamic PSx |
076 156 |
077 156 |
078 156 |
079 156 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
||||
|
DTOC2: IN>>> dynamic PSx |
076 176 |
077 176 |
078 176 |
079 176 | |||
|
1.00 |
0.10 |
8.00 |
Inom |
| |||
|
Setting for operate value IN>>> in dynamic mode. This operate value is only effective while the hold time for dynamic parameters is elapsing. | |||||||
|
DTOC1: tIN> PSx |
076 060 |
077 060 |
078 060 |
079 060 | |||
|
1.00 |
0.00 |
100.00 |
s |
||||
|
DTOC2: tIN> PSx |
076 170 |
077 170 |
078 170 |
079 170 | |||
|
1.00 |
0.00 |
100.00 |
s |
| |||
|
Setting for the operate delay of the IN> stage. | |||||||
|
DTOC1: tIN>> PSx |
076 061 |
077 061 |
078 061 |
079 061 | |||
|
0.50 |
0.00 |
100.00 |
s |
||||
|
DTOC2: tIN>> PSx |
076 171 |
077 171 |
078 171 |
079 171 | |||
|
0.50 |
0.00 |
100.00 |
s |
| |||
|
Setting for the operate delay of the IN>> stage. | |||||||
|
DTOC1: tIN>>> PSx |
076 062 |
077 062 |
078 062 |
079 062 | |||
|
0.50 |
0.00 |
100.00 |
s |
||||
|
DTOC2: tIN>>> PSx |
076 172 |
077 172 |
078 172 |
079 172 | |||
|
0.50 |
0.00 |
100.00 |
s |
| |||
|
Setting for the operate delay of the IN>>> stage. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Inverse-time overcurrent protection |
IDMT1: Enable PSx |
081 050 |
082 050 |
083 050 |
084 050 | |||
|
0: No |
|||||||
|
IDMT2: Enable PSx |
081 170 |
082 170 |
083 170 |
084 170 | |||
|
0: No |
| ||||||
|
This setting specifies the parameter subset to be enabled for inverse-time overcurrent protection. | |||||||
|
IDMT1: Block tim.st. IN PSx |
081 068 |
082 068 |
083 068 |
084 068 | |||
|
0: Without |
| ||||||
|
IDMT2: Block tim.st. IN PSx |
081 188 |
082 188 |
083 188 |
084 188 | |||
|
0: Without |
| ||||||
|
This setting defines whether a blocking of the residual and negative-sequence current stages should take place for single-pole startings or multi-pole phase current startings. | |||||||
|
IDMT1: Gen.starting modePSx |
081 059 |
082 059 |
083 059 |
084 059 | |||
|
1: With start. IN/Ineg |
|||||||
|
IDMT2: Gen.starting modePSx |
081 179 |
082 179 |
083 179 |
084 179 | |||
|
1: With start. IN/Ineg |
| ||||||
|
This setting defines whether starting of the residual current stages will result in the formation of the general starting signal of IDMT protection. | |||||||
|
IDMT1: tGS PSx |
081 058 |
082 058 |
083 058 |
084 058 | |||
|
0.00 |
0.00 |
100.00 |
s |
||||
|
IDMT2: tGS PSx |
081 178 |
082 178 |
083 178 |
084 178 | |||
|
0.00 |
0.00 |
100.00 |
s |
| |||
|
Setting for the operate delay of the general starting signal of IDMT protection. | |||||||
|
IDMT1: Rush restr.enabl PSx |
081 060 |
082 060 |
083 060 |
084 060 | |||
|
0: No |
|||||||
|
IDMT2: Rush restr.enabl PSx |
081 180 |
082 180 |
083 180 |
084 180 | |||
|
0: No |
| ||||||
|
Setting as to whether the inrush restraint of differential protection shall be able to block the inverse-time overcurrent protection function. | |||||||
|
IDMT1: Iref,P PSx |
081 051 |
082 051 |
083 051 |
084 051 | |||
|
1.00 |
0.10 |
4.00 |
Inom |
||||
|
IDMT2: Iref,P PSx |
081 171 |
082 171 |
083 171 |
084 171 | |||
|
1.00 |
0.10 |
4.00 |
Inom |
| |||
|
Setting for the reference current (phase current system). | |||||||
|
IDMT1: Iref,P dynamic PSx |
081 052 |
082 052 |
083 052 |
084 052 | |||
|
1.00 |
0.10 |
4.00 |
Inom |
||||
|
IDMT2: Iref,P dynamic PSx |
081 172 |
082 172 |
083 172 |
084 172 | |||
|
1.00 |
0.10 |
4.00 |
Inom |
| |||
|
Setting for the reference current (phase current system) in dynamic mode. This operate value is only effective while the hold time for dynamic parameters is elapsing. | |||||||
|
IDMT1: Characteristic P PSx |
081 053 |
082 053 |
083 053 |
084 053 | |||
|
0: Definite Time |
|||||||
|
IDMT2: Characteristic P PSx |
081 173 |
082 173 |
083 173 |
084 173 | |||
|
0: Definite Time |
| ||||||
|
Setting for the tripping characteristic (phase current system). | |||||||
|
IDMT1: Factor kt,P PSx |
081 054 |
082 054 |
083 054 |
084 054 | |||
|
1.00 |
0.05 |
10.00 |
|
||||
|
IDMT2: Factor kt,P PSx |
081 174 |
082 174 |
083 174 |
084 174 | |||
|
1.00 |
0.05 |
10.00 |
|
| |||
|
Setting for the factor kt,P of the starting characteristic (phase current system). | |||||||
|
IDMT1: Min. trip t. P PSx |
081 057 |
082 057 |
083 057 |
084 057 | |||
|
1.00 |
0.00 |
10.00 |
s |
||||
|
IDMT2: Min. trip t. P PSx |
081 177 |
082 177 |
083 177 |
084 177 | |||
|
1.00 |
0.00 |
10.00 |
s |
| |||
|
Setting for the minimum trip time (phase current system). | |||||||
|
IDMT1: Hold time P PSx |
081 055 |
082 055 |
083 055 |
084 055 | |||
|
0.00 |
0.00 |
600.00 |
s |
||||
|
IDMT2: Hold time P PSx |
081 175 |
082 175 |
083 175 |
084 175 | |||
|
0.00 |
0.00 |
600.00 |
s |
| |||
|
Setting for the hold time for storing the starting time once the starting has dropped out (phase current system). | |||||||
|
IDMT1: Release P PSx |
081 056 |
082 056 |
083 056 |
084 056 | |||
|
1: Without delay |
|||||||
|
IDMT2: Release P PSx |
081 176 |
082 176 |
083 176 |
084 176 | |||
|
1: Without delay |
| ||||||
|
Setting for the reset characteristic (phase current system). | |||||||
|
IDMT1: Iref,neg PSx |
081 111 |
082 111 |
083 111 |
084 111 | |||
|
Blocked |
0.01 |
0.80 |
Inom |
||||
|
IDMT2: Iref,neg PSx |
081 121 |
082 121 |
083 121 |
084 121 | |||
|
Blocked |
0.01 |
0.80 |
Inom |
| |||
|
Setting for the reference current (negative-sequence current system). | |||||||
|
IDMT1: Iref,neg dynamic PSx |
081 112 |
082 112 |
083 112 |
084 112 | |||
|
Blocked |
0.01 |
0.80 |
Inom |
||||
|
IDMT2: Iref,neg dynamic PSx |
081 122 |
082 122 |
083 122 |
084 122 | |||
|
Blocked |
0.01 |
0.80 |
Inom |
| |||
|
Setting for the reference current (negative-sequence current system). This value is only effective while the hold time for dynamic parameters is elapsing. | |||||||
|
IDMT1: Character. neg. PSx |
081 113 |
082 113 |
083 113 |
084 113 | |||
|
0: Definite Time |
|||||||
|
IDMT2: Character. neg. PSx |
081 123 |
082 123 |
083 123 |
084 123 | |||
|
0: Definite Time |
| ||||||
|
Setting for the tripping characteristic (negative-sequence current system). | |||||||
|
IDMT1: Factor kt,neg PSx |
081 114 |
082 114 |
083 114 |
084 114 | |||
|
1.00 |
0.05 |
10.00 |
|
||||
|
IDMT2: Factor kt,neg PSx |
081 124 |
082 124 |
083 124 |
084 124 | |||
|
1.00 |
0.05 |
10.00 |
|
| |||
|
Setting for the factor kt,neg of the starting characteristic (negative-sequence current system). | |||||||
|
IDMT1: Min. trip t. neg PSx |
081 117 |
082 117 |
083 117 |
084 117 | |||
|
1.00 |
0.00 |
10.00 |
s |
||||
|
IDMT2: Min. trip t. neg PSx |
081 127 |
082 127 |
083 127 |
084 127 | |||
|
1.00 |
0.00 |
10.00 |
s |
| |||
|
Setting for the minimum trip time characteristic (negative-sequence current system). | |||||||
|
IDMT1: Hold time neg PSx |
081 115 |
082 115 |
083 115 |
084 115 | |||
|
0.00 |
0.00 |
600.00 |
s |
||||
|
IDMT2: Hold time neg PSx |
081 125 |
082 125 |
083 125 |
084 125 | |||
|
0.00 |
0.00 |
600.00 |
s |
| |||
|
Setting for the hold time for storing the starting time once the starting has dropped out (negative-sequence current system). | |||||||
|
IDMT1: Release neg PSx |
081 116 |
082 116 |
083 116 |
084 116 | |||
|
1: Without delay |
|||||||
|
IDMT2: Release neg PSx |
081 126 |
082 126 |
083 126 |
084 126 | |||
|
1: Without delay |
| ||||||
|
Setting for the reset characteristic (negative-sequence current system). | |||||||
|
IDMT1: Iref,N PSx |
081 061 |
082 061 |
083 061 |
084 061 | |||
|
Blocked |
0.01 |
0.80 |
Inom |
||||
|
IDMT2: Iref,N PSx |
081 181 |
082 181 |
083 181 |
084 181 | |||
|
Blocked |
0.01 |
0.80 |
Inom |
| |||
|
Setting for the reference current (residual current system). | |||||||
|
IDMT1: Iref,N dynamic PSx |
081 062 |
082 062 |
083 062 |
084 062 | |||
|
Blocked |
0.01 |
0.80 |
Inom |
||||
|
IDMT2: Iref,N dynamic PSx |
081 182 |
082 182 |
083 182 |
084 182 | |||
|
Blocked |
0.01 |
0.80 |
Inom |
| |||
|
Setting for the reference current (residual current system) in dynamic mode. This operate value is only effective while the hold time for dynamic parameters is elapsing. | |||||||
|
IDMT1: Characteristic N PSx |
081 063 |
082 063 |
083 063 |
084 063 | |||
|
0: Definite Time |
|||||||
|
IDMT2: Characteristic N PSx |
081 183 |
082 183 |
083 183 |
084 183 | |||
|
0: Definite Time |
| ||||||
|
Setting for the tripping characteristic (residual current system). | |||||||
|
IDMT1: Factor kt,N PSx |
081 064 |
082 064 |
083 064 |
084 064 | |||
|
1.00 |
0.05 |
10.00 |
|
||||
|
IDMT2: Factor kt,N PSx |
081 184 |
082 184 |
083 184 |
084 184 | |||
|
1.00 |
0.05 |
10.00 |
|
| |||
|
Setting for the kt,N factor of the starting characteristic (residual current system). | |||||||
|
IDMT1: Min. trip t. N PSx |
081 067 |
082 067 |
083 067 |
084 067 | |||
|
1.00 |
0.00 |
10.00 |
s |
||||
|
IDMT2: Min. trip t. N PSx |
081 187 |
082 187 |
083 187 |
084 187 | |||
|
1.00 |
0.00 |
10.00 |
s |
| |||
|
Setting for the minimum trip time characteristic (residual current system). | |||||||
|
IDMT1: Hold time N PSx |
081 065 |
082 065 |
083 065 |
084 065 | |||
|
0.00 |
0.00 |
600.00 |
s |
||||
|
IDMT2: Hold time N PSx |
081 185 |
082 185 |
083 185 |
084 185 | |||
|
0.00 |
0.00 |
600.00 |
s |
| |||
|
Setting for the hold time for storing the starting time once the starting has dropped out (residual current system). | |||||||
|
IDMT1: Release N PSx |
081 066 |
082 066 |
083 066 |
084 066 | |||
|
1: Without delay |
|||||||
|
IDMT2: Release N PSx |
081 186 |
082 186 |
083 186 |
084 186 | |||
|
1: Without delay |
| ||||||
|
Setting for the reset characteristic (residual current system). |
|
Parameter |
Address | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||||||||
Thermal overload protection |
THRM1: Enable PSx |
081 070 |
082 070 |
083 070 |
084 070 | |||||||||
|
0: No |
|||||||||||||
|
This setting defines the parameter subset in which thermal overload protection is enabled. | |||||||||||||
|
THRM1: Iref PSx |
081 074 |
082 074 |
083 074 |
084 074 | |||||||||
|
1.00 |
0.10 |
4.00 |
Inom |
||||||||||
|
Setting for the reference current. | |||||||||||||
|
THRM1: Start.fact.OL_RC PSx |
081 075 |
082 075 |
083 075 |
084 075 | |||||||||
|
1.15 |
1.05 |
1.50 |
|
||||||||||
|
Starting factor k must be set in accordance with the maximum permissible continuous thermal current of the protected object: k=Itherm,prot.object/Inom,prot.object | |||||||||||||
|
THRM1: Tim.const.1,>Ibl PSx |
081 082 |
082 082 |
083 082 |
084 082 | |||||||||
|
30.0 |
1.0 |
1000.0 |
min |
||||||||||
|
Setting for the thermal time constants of the protected object with current flow (Ibl: base line current). | |||||||||||||
|
THRM1: Tim.const.2,<Ibl PSx |
081 083 |
082 083 |
083 083 |
084 083 | |||||||||
|
30.0 |
1.0 |
1000.0 |
min |
||||||||||
|
Setting for the thermal time constants of the protected object without current flow (Ibl: base line current). Note: This setting option is only relevant when machines are running. In all other cases, time constant 2 must be set equal to time constant 1. | |||||||||||||
|
THRM1: Max.perm.obj.tmp.PSx |
081 077 |
082 077 |
083 077 |
084 077 | |||||||||
|
120 |
0 |
300 |
°C |
||||||||||
|
Setting for the maximum permissible temperature of the protected object. | |||||||||||||
|
THRM1: Max.perm.cool.tmpPSx |
081 080 |
082 080 |
083 080 |
084 080 | |||||||||
|
40 |
0 |
70 |
°C |
||||||||||
|
Setting for the maximum permissible coolant temperature. Note: This setting is active only if the coolant temperature is measured via the PT 100 or the 20 mA input. | |||||||||||||
|
THRM1: Select CTA PSx |
081 072 |
082 072 |
083 072 |
084 072 | |||||||||
|
0: Default temp. value |
|||||||||||||
|
Select the mode of the coolant temperature acquisition. Select from:
| |||||||||||||
|
THRM1: Default CTA PSx |
081 081 |
082 081 |
083 081 |
084 081 | |||||||||
|
40 |
-40 |
70 |
°C |
||||||||||
|
Setting for the coolant temperature to be used for calculation of the trip time if there is no data acquisition for the coolant temperature. | |||||||||||||
|
THRM1: Bl. f. CTA fault PSx |
081 073 |
082 073 |
083 073 |
084 073 | |||||||||
|
1: Yes |
|||||||||||||
|
This setting specifies whether the thermal overload protection function will be blocked in the event of faulty coolant temperature acquisition. | |||||||||||||
|
THRM1: Rel. O/T warning PSx |
081 079 |
082 079 |
083 079 |
084 079 | |||||||||
|
95 |
50 |
200 |
% |
||||||||||
|
Setting for the operate value of the warning stage. | |||||||||||||
|
THRM1: Rel. O/T trip PSx |
081 076 |
082 076 |
083 076 |
084 076 | |||||||||
|
100 |
50 |
200 |
% |
||||||||||
|
Setting for the operate value of the trip stage. Note: If the operating mode has been set to Absolute replica, the setting here will be automatically set to 100% and this parameter will be hidden as far as the local control panel is concerned. | |||||||||||||
|
THRM1: Hysteresis trip PSx |
081 078 |
082 078 |
083 078 |
084 078 | |||||||||
|
2 |
2 |
30 |
% |
||||||||||
|
Setting for the hysteresis of the trip stage. | |||||||||||||
|
THRM1: Warning pre-trip PSx |
081 085 |
082 085 |
083 085 |
084 085 | |||||||||
|
30.0 |
0.0 |
1000.0 |
min |
||||||||||
|
A warning will be given in advance of the trip. The time difference between the warning time and the trip time is set here. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Time-voltage protection |
V<>: Enable PSx |
076 000 |
077 000 |
078 000 |
079 000 | |||
|
0: No |
|||||||
|
This setting defines the setting group in which V<> protection is enabled. | |||||||
|
V<>: V> PSx |
076 003 |
077 003 |
078 003 |
079 003 | |||
|
1.10 |
0.20 |
1.50 |
Vnom |
||||
|
Setting for operate value V>. | |||||||
|
V<>: V>> PSx |
076 004 |
077 004 |
078 004 |
079 004 | |||
|
1.10 |
0.20 |
1.50 |
Vnom |
||||
|
Setting for operate value V>>. | |||||||
|
V<>: tV> PSx |
076 005 |
077 005 |
078 005 |
079 005 | |||
|
1.00 |
0.00 |
100.00 |
s |
||||
|
Setting for the operate delay of overvoltage stage V>. | |||||||
|
V<>: tV>> PSx |
076 006 |
077 006 |
078 006 |
079 006 | |||
|
1.00 |
0.00 |
100.00 |
s |
||||
|
Setting for the operate delay of overvoltage stage V>>. | |||||||
|
V<>: V< PSx |
076 007 |
077 007 |
078 007 |
079 007 | |||
|
0.80 |
0.20 |
1.50 |
Vnom |
||||
|
Setting for operate value V<. | |||||||
|
V<>: V<< PSx |
076 008 |
077 008 |
078 008 |
079 008 | |||
|
0.80 |
0.20 |
1.50 |
Vnom |
||||
|
Setting for operate value V<<. | |||||||
|
V<>: Vmin> PSx |
076 046 |
077 046 |
078 046 |
079 046 | |||
|
0.25 |
0.00 |
0.60 |
Vnom |
||||
|
Setting for the operate value Vmin>. | |||||||
|
V<>: tV< PSx |
076 009 |
077 009 |
078 009 |
079 009 | |||
|
1.00 |
0.00 |
100.00 |
s |
||||
|
Setting for the operate delay of undervoltage stage V<. | |||||||
|
V<>: tV<< PSx |
076 010 |
077 010 |
078 010 |
079 010 | |||
|
1.00 |
0.00 |
100.00 |
s |
||||
|
Setting for the operate delay of undervoltage stage V<<. | |||||||
|
V<>: tTransient PSx |
076 029 |
077 029 |
078 029 |
079 029 | |||
|
1.00 |
0.00 |
100.00 |
s |
||||
|
Setting for the time limit of the signals generated by the undervoltage stages. | |||||||
|
V<>: Hyst. V<> meas. PSx |
076 048 |
077 048 |
078 048 |
079 048 | |||
|
3 |
1 |
10 |
% |
||||
|
Setting for the hysteresis of the trigger stages for monitoring measured voltages. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Over-/underfrequency protection |
f<>: Enable PSx |
018 196 |
018 197 |
018 198 |
018 199 | |||
|
0: No |
|||||||
|
This setting defines the parameter subset in which over-/underfrequency protection is enabled. | |||||||
|
f<>: Oper. mode f1 PSx |
018 120 |
018 121 |
018 122 |
018 123 | |||
|
1: f |
|||||||
|
f<>: Oper. mode f2 PSx |
018 144 |
018 145 |
018 146 |
018 147 | |||
|
1: f |
| ||||||
|
f<>: Oper. mode f3 PSx |
018 168 |
018 169 |
018 170 |
018 171 | |||
|
1: f |
| ||||||
|
f<>: Oper. mode f4 PSx |
018 192 |
018 193 |
018 194 |
018 195 | |||
|
1: f |
| ||||||
|
Setting for the operating mode of the timer stages of over-/underfrequency protection. | |||||||
|
f<>: f1 PSx |
018 100 |
018 101 |
018 102 |
018 103 | |||
|
49.80 |
40.00 |
70.00 |
Hz |
||||
|
f<>: f2 PSx |
018 124 |
018 125 |
018 126 |
018 127 | |||
|
49.80 |
40.00 |
70.00 |
Hz |
| |||
|
f<>: f3 PSx |
018 148 |
018 149 |
018 150 |
018 151 | |||
|
49.80 |
40.00 |
70.00 |
Hz |
| |||
|
f<>: f4 PSx |
018 172 |
018 173 |
018 174 |
018 175 | |||
|
49.80 |
40.00 |
70.00 |
Hz |
| |||
|
Setting for the frequency threshold. The over-/underfrequency protection function will operate if one of the following two conditions applies: The threshold is higher than the set nominal frequency and the frequency exceeds this threshold. The threshold is lower than the set nominal frequency and the frequency falls below this threshold. Depending on the chosen operating mode, either a signal is issued without further monitoring, or further monitoring mechanisms are started. | |||||||
|
f<>: tf1 PSx |
018 104 |
018 105 |
018 106 |
018 107 | |||
|
0.00 |
0.00 |
10.00 |
s |
||||
|
f<>: tf2 PSx |
018 128 |
018 129 |
018 130 |
018 131 | |||
|
0.00 |
0.00 |
10.00 |
s |
| |||
|
f<>: tf3 PSx |
018 152 |
018 153 |
018 154 |
018 155 | |||
|
0.00 |
0.00 |
10.00 |
s |
| |||
|
f<>: tf4 PSx |
018 176 |
018 177 |
018 178 |
018 179 | |||
|
0.00 |
0.00 |
10.00 |
s |
| |||
|
Setting for the operate delay of over-/underfrequency protection. | |||||||
|
f<>: df1/dt PSx |
018 108 |
018 109 |
018 110 |
018 111 | |||
|
2.0 |
0.1 |
10.0 |
Hz/s |
||||
|
f<>: df2/dt PSx |
018 132 |
018 133 |
018 134 |
018 135 | |||
|
2.0 |
0.1 |
10.0 |
Hz/s |
| |||
|
f<>: df3/dt PSx |
018 156 |
018 157 |
018 158 |
018 159 | |||
|
2.0 |
0.1 |
10.0 |
Hz/s |
| |||
|
f<>: df4/dt PSx |
018 180 |
018 181 |
018 182 |
018 183 | |||
|
2.0 |
0.1 |
10.0 |
Hz/s |
| |||
|
Setting for the frequency gradient to be monitored. Note: This setting is ineffective unless operating mode f with df/dt has been selected. | |||||||
|
f<>: Delta f1 PSx |
018 112 |
018 113 |
018 114 |
018 115 | |||
|
0.30 |
0.01 |
5.00 |
Hz |
||||
|
f<>: Delta f2 PSx |
018 136 |
018 137 |
018 138 |
018 139 | |||
|
0.30 |
0.01 |
5.00 |
Hz |
| |||
|
f<>: Delta f3 PSx |
018 160 |
018 161 |
018 162 |
018 163 | |||
|
0.30 |
0.01 |
5.00 |
Hz |
| |||
|
f<>: Delta f4 PSx |
018 184 |
018 185 |
018 186 |
018 187 | |||
|
0.30 |
0.01 |
5.00 |
Hz |
| |||
|
Setting for Delta f. Note: This setting is ineffective unless operating mode f w. Delta f/Delta t has been selected. | |||||||
|
f<>: Delta t1 PSx |
018 116 |
018 117 |
018 118 |
018 119 | |||
|
0.30 |
0.04 |
3.00 |
s |
||||
|
f<>: Delta t2 PSx |
018 140 |
018 141 |
018 142 |
018 143 | |||
|
0.30 |
0.04 |
3.00 |
s |
| |||
|
f<>: Delta t3 PSx |
018 164 |
018 165 |
018 166 |
018 167 | |||
|
0.30 |
0.04 |
3.00 |
s |
| |||
|
f<>: Delta t4 PSx |
018 188 |
018 189 |
018 190 |
018 191 | |||
|
0.30 |
0.04 |
3.00 |
s |
| |||
|
Setting for Delta t. Note: This setting is ineffective unless operating mode f w. Delta f/Delta t has been selected. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Overfluxing protection |
V/f: Enable PSx |
081 210 |
082 210 |
083 210 |
084 210 | |||
|
0: No |
|||||||
|
This setting defines the parameter subset in which overfluxing protection is enabled. | |||||||
|
V/f: V/f> (alarm) PSx |
081 211 |
082 211 |
083 211 |
084 211 | |||
|
1.05 |
1.00 |
1.20 |
Vnom/fnom |
| |||
|
Setting for the operate value of the warning stage. | |||||||
|
V/f: V/f(t)> PSx |
081 212 |
082 212 |
083 212 |
084 212 | |||
|
1.10 |
1.05 |
1.50 |
Vnom/fnom |
||||
|
Setting for the operate value of the time-dependent elements. | |||||||
|
V/f: V/f>> PSx |
081 213 |
082 213 |
083 213 |
084 213 | |||
|
Blocked |
1.05 |
1.60 |
Vnom/fnom |
||||
|
Setting for the operate value of the time-independent elements. | |||||||
|
V/f: tV/f> PSx |
081 214 |
082 214 |
083 214 |
084 214 | |||
|
1 |
0 |
10000 |
s |
| |||
|
Setting for the operate delay of the warning stage. | |||||||
|
V/f: t at V/f=1.05 PSx |
081 217 |
082 217 |
083 217 |
084 217 | |||
|
72.8 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.10 PSx |
081 218 |
082 218 |
083 218 |
084 218 | |||
|
18.8 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.15 PSx |
081 219 |
082 219 |
083 219 |
084 219 | |||
|
8.8 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.20 PSx |
081 220 |
082 220 |
083 220 |
084 220 | |||
|
5.3 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.25 PSx |
081 221 |
082 221 |
083 221 |
084 221 | |||
|
3.7 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.30 PSx |
081 222 |
082 222 |
083 222 |
084 222 | |||
|
2.8 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.35 PSx |
081 223 |
082 223 |
083 223 |
084 223 | |||
|
2.3 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.40 PSx |
081 224 |
082 224 |
083 224 |
084 224 | |||
|
1.9 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.45 PSx |
081 225 |
082 225 |
083 225 |
084 225 | |||
|
1.7 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.50 PSx |
081 226 |
082 226 |
083 226 |
084 226 | |||
|
1.5 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.55 PSx |
081 227 |
082 227 |
083 227 |
084 227 | |||
|
1.4 |
1.0 |
6000.0 |
s |
||||
|
V/f: t at V/f=1.60 PSx |
081 228 |
082 228 |
083 228 |
084 228 | |||
|
1.3 |
1.0 |
6000.0 |
s |
||||
|
The value pairs set here for overfluxing and trip time define the tripping characteristic of the inverse-time trip stage for overfluxing protection. The value set at V/f = 1.60 is also valid for V/f > 1.60. | |||||||
|
V/f: Reset time PSx |
081 230 |
082 230 |
083 230 |
084 230 | |||
|
0 |
0 |
60000 |
s |
||||
|
The value set here for the reset time defines the decreasing rate for the overfluxing protection memory. | |||||||
|
V/f: tV/f>> PSx |
081 229 |
082 229 |
083 229 |
084 229 | |||
|
Blocked |
0 |
10000 |
s |
||||
|
Setting for the operate delay of the definite-time trip stage. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Current transformer supervision |
CTS: Enable PSx |
001 118 |
001 119 |
001 120 |
001 121 | |||
|
0: No |
|||||||
|
This setting defines the parameter subset in which current transformer supervision (CTS) is enabled. | |||||||
|
CTS: Ipos> PSx |
001 111 |
001 115 |
001 116 |
001 117 | |||
|
0.10 |
0.05 |
4.00 |
Iref |
||||
|
Setting for operate value Ipos> as a quantity normalized to Iref. (Ipos = positive-sequence current) | |||||||
|
CTS: Ineg/Ipos> PSx |
001 102 |
001 103 |
001 104 |
001 105 | |||
|
0.05 |
0.05 |
1.00 |
|
||||
|
CTS: Ineg/Ipos>> PSx |
001 122 |
001 123 |
001 124 |
001 125 | |||
|
0.40 |
0.05 |
1.00 |
|
||||
|
Setting for the operate value for the ratio Ineg/Ipos. (Ineg = negative-sequence current, Ipos = positive-sequence current) | |||||||
|
CTS: t(Alarm) PSx |
001 126 |
001 127 |
001 128 |
001 129 | |||
|
1.00 |
0.00 |
10.00 |
s |
||||
|
Setting for the operate delay. | |||||||
|
CTS: t(Latch) PSx |
001 130 |
001 131 |
001 132 |
001 133 | |||
|
1.00 |
0.00 |
10.00 |
s |
||||
|
Setting for the latching time-delay. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Measuring-circuit monitoring |
MCM_1: Enable PSx |
081 038 |
082 038 |
083 038 |
084 038 | |||
|
0: No |
| ||||||
|
MCM_2: Enable PSx |
081 039 |
082 039 |
083 039 |
084 039 | |||
|
0: No |
| ||||||
|
This setting defines the parameter subset in which measuring-circuit monitoring is enabled. | |||||||
|
MCM_1: Ineg/Ipos> PSx |
081 042 |
082 042 |
083 042 |
084 042 | |||
|
0.30 |
0.20 |
1.00 |
|
||||
|
MCM_2: Ineg/Ipos> PSx |
081 043 |
082 043 |
083 043 |
084 043 | |||
|
0.30 |
0.20 |
1.00 |
|
| |||
|
Setting for the operate value for the ratio Ineg/Ipos. (Ineg = negative-sequence current, Ipos = positive-sequence current) | |||||||
|
MCM_1: Operate delay PSx |
081 046 |
082 046 |
083 046 |
084 046 | |||
|
5.00 |
0.10 |
100.00 |
s |
||||
|
MCM_2: Operate delay PSx |
081 047 |
082 047 |
083 047 |
084 047 | |||
|
5.00 |
0.10 |
100.00 |
s |
| |||
|
Setting for the operate delay. |