MiCOM P632
Control and Testing
|
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Local control panel |
LOC: Param. change enabl. |
|
|
|
003 010 | |||
|
0: No |
| ||||||
|
Setting the enable for changing values from the local control panel. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
“Logical” communication interface 1 |
COMM1: Sel.spontan.sig.test |
|
|
|
003 180 | |||
|
060 000: MAIN: Without function |
|||||||
|
Signal selection for testing purposes. | |||||||
|
COMM1: Test spont.sig.start |
|
|
|
003 184 | |||
|
0: don't execute |
|||||||
|
Triggering of transmission of a selected signal as “starting”. | |||||||
|
COMM1: Test spont.sig. end |
|
|
|
003 186 | |||
|
0: don't execute |
|||||||
|
Triggering of transmission of a selected signal as “ending”. | |||||||
|
COMM1: Sel. pos. dev.test |
|
|
|
221 105 | |||
|
0: Not assigned |
| ||||||
|
Select a device DEVxx for testing the transmission of switchgear device position in monitoring direction. | |||||||
|
COMM1: Test position dev. |
|
|
|
221 106 | |||
|
0: don't execute |
| ||||||
|
Carry out a test to check the transmission of switchgear device position in monitoring direction for the device selected at COMM1: Sel. pos. dev.test. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
“Logical” communication interface 2 |
COMM2: Sel.spontan.sig.test |
|
|
|
103 180 | |||
|
060 000: MAIN: Without function |
|||||||
|
Signal selection for testing purposes. | |||||||
|
COMM2: Test spont.sig.start |
|
|
|
103 184 | |||
|
0: don't execute |
|||||||
|
Triggering of transmission of a selected signal as "starting". | |||||||
|
COMM2: Test spont.sig. end |
|
|
|
103 186 | |||
|
0: don't execute |
|||||||
|
Triggering of transmission of a selected signal as "ending". |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
IEC 61850 Communication |
IEC: Sel.spontan.sig.test |
|
|
|
104 245 | |||
|
060 000: MAIN: Without function |
| ||||||
|
IEC: Test spont.sig.start |
|
|
|
104 246 | |||
|
0: don't execute |
| ||||||
|
IEC: Test spont.sig. end |
|
|
|
104 247 | |||
|
0: don't execute |
| ||||||
|
IEC: Sel. pos. DEV test |
|
|
|
104 248 | |||
|
0: Not assigned |
| ||||||
|
IEC: Test position DEV |
|
|
|
104 249 | |||
|
0: don't execute |
|
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Generic Object Orientated Substation Events |
GOOSE: IED01-16 linked |
|
|
|
107 251 | |||
|
2: |
| ||||||
|
GOOSE: IED17-32 linked |
|
|
|
107 252 | |||
|
2: |
| ||||||
|
GOOSE: ExtDev01-16 linked |
|
|
|
107 253 | |||
|
2: |
| ||||||
|
GOOSE: ExtDev17-32 linked |
|
|
|
107 254 | |||
|
2: |
| ||||||
|
GOOSE: OrdRun01-16 linked |
|
|
|
107 248 | |||
|
2: |
| ||||||
|
GOOSE: OrdRun17-32 linked |
|
|
|
107 249 | |||
|
2: |
| ||||||
|
GOOSE: Uniqueness 1-16 |
|
|
|
007 217 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
GOOSE: Uniqueness 17-32 |
|
|
|
007 218 | |||
|
Not measured |
0 |
65535 |
|
|
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
IEC Generic Substation Status Events |
GSSE: Reset statistics |
|
|
|
105 171 | |||
|
0: don't execute |
| ||||||
|
Command to reset monitoring counters as listed below. | |||||||
|
GSSE: Enroll. IEDs flags L |
|
|
|
105 160 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Bar with state bits for all GSSE inputs, showing if the respective GSSE sending device has logged-on and is transmitting free of fault (input 1 to 16). | |||||||
|
GSSE: Enroll. IEDs flags H |
|
|
|
105 161 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Bar with state bits for all GSSE inputs, showing if the respective GSSE sending device has logged-on and is transmitting free of fault (input 17 to 32). | |||||||
|
GSSE: Tx message counter |
|
|
|
105 162 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Shows the number of GSSE messages sent. This counter is reset by GSSE: Reset statistics. | |||||||
|
GSSE: Rx message counter |
|
|
|
105 163 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Shows the number of GSSE messages received. This counter is reset by GSSE: Reset statistics. | |||||||
|
GSSE: No. bin.state chang. |
|
|
|
105 164 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Number of state changes included in a GSSE sent. This counter is reset by GSSE: Reset statistics. | |||||||
|
GSSE: Tx last sequence |
|
|
|
105 165 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
State of the continuous counter sequence for the message counter sent with each GSSE. | |||||||
|
GSSE: Tx last message |
|
|
|
105 166 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
State of the continuous counter sequence for state changes sent with each GSSE. | |||||||
|
GSSE: No. reject. messages |
|
|
|
105 167 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Number of telegram rejections having occurred because of non-plausible message content. This counter is reset by GSSE: Reset statistics. | |||||||
|
GSSE: IED view selection |
|
|
|
105 170 | |||
|
1: Remote IED |
| ||||||
|
Setting for which GSSE sending device the following statistics information is to be displayed. | |||||||
|
GSSE: IED receiv. messages |
|
|
|
105 172 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Counter of the received GSSE telegrams. | |||||||
|
GSSE: IED Rx last sequence |
|
|
|
105 173 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
State of the continuous counter sequence for the message counter received with each GSSE. | |||||||
|
GSSE: IED Rx last message |
|
|
|
105 174 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
State of the continuous counter sequence for state changes received with each GSSE. | |||||||
|
GSSE: IED missed messages |
|
|
|
105 175 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Number of missing GSSE messages (gaps in the continuous sequence numbering). This counter is reset by GSSE: Reset statistics. | |||||||
|
GSSE: IED missed changes |
|
|
|
105 176 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Number of missing state changes (gaps in the continuous sequence numbering). This counter is reset by GSSE: Reset statistics. | |||||||
|
GSSE: IED time-outs |
|
|
|
105 177 | |||
|
Not measured |
0 |
65535 |
|
| |||
|
Number of GSSE received after the validity time period has elapsed. This counter is reset by GSSE: Reset statistics. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Measured data input |
MEASI: Reset Tmax USER |
|
|
|
003 045 | |||
|
0: don't execute |
| ||||||
|
Resetting measured maximum temperatures Tmax and Tmax Tx (x=1...9) to updated measured values. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Binary and analog output |
OUTP: Reset latch. USER |
|
|
|
021 009 | |||
|
0: don't execute |
|||||||
|
Reset of latched output relays from the user interface. | |||||||
|
OUTP: Relay assign. f.test |
|
|
|
003 042 | |||
|
060 000: MAIN: Without function |
|||||||
|
Selection of the relay to be tested. | |||||||
|
OUTP: Relay test |
|
|
|
003 043 | |||
|
0: don't execute |
|||||||
|
The relay selected for testing is triggered for the duration set at OUTP: Hold-time for test. | |||||||
|
OUTP: Hold-time for test |
|
|
|
003 044 | |||
|
1 |
1 |
10 |
s |
||||
|
Setting for the time period for which the selected output relay is triggered for functional testing. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Measured data output |
MEASO: Reset output USER |
|
|
|
037 116 | |||
|
0: don't execute |
|||||||
|
Resetting the measured data output function. |
|
Parameter |
Address | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||||||||||||||||||
Main function |
MAIN: General reset USER |
|
|
|
003 002 | |||||||||||||||||||
|
0: don't execute |
|||||||||||||||||||||||
|
Reset of the following memories:
| |||||||||||||||||||||||
|
MAIN: Reset indicat. USER |
|
|
|
021 010 | |||||||||||||||||||
|
0: don't execute |
|||||||||||||||||||||||
|
Reset of the following displays:
| |||||||||||||||||||||||
|
MAIN: Rset.latch.trip USER |
|
|
|
021 005 | |||||||||||||||||||
|
0: don't execute |
|||||||||||||||||||||||
|
Reset of latched trip commands from the local control panel. | |||||||||||||||||||||||
|
MAIN: Reset c. cl/tr.cUSER |
|
|
|
003 007 | |||||||||||||||||||
|
0: don't execute |
|||||||||||||||||||||||
|
The counters for counting the close and trip commands are reset. | |||||||||||||||||||||||
|
MAIN: Reset IP,max,st.USER |
|
|
|
003 033 | |||||||||||||||||||
|
0: don't execute |
|||||||||||||||||||||||
|
The values for the delayed stored maximum phase current are reset (for all ends). | |||||||||||||||||||||||
|
MAIN: Group reset 1 USER |
|
|
|
005 253 | |||||||||||||||||||
|
0: don't execute |
|||||||||||||||||||||||
|
MAIN: Group reset 2 USER |
|
|
|
005 254 | |||||||||||||||||||
|
0: don't execute |
|||||||||||||||||||||||
|
Group of resetting commands. | |||||||||||||||||||||||
|
MAIN: Man. trip cmd. USER |
|
|
|
003 040 | |||||||||||||||||||
|
0: don't execute |
|||||||||||||||||||||||
|
A 100 ms trip command is issued from the local control panel. Note: The command is only executed if the manual trip command has been configured as trip command 1 or 2. | |||||||||||||||||||||||
|
MAIN: Soft Warm restart |
|
|
|
003 039 | |||||||||||||||||||
|
0: don't execute |
| ||||||||||||||||||||||
|
A warm restart of the software is carried out. The device functions as it does when the power supply is turned on, except that no hardware tests are carried out. | |||||||||||||||||||||||
|
MAIN: Warm restart |
|
|
|
010 166 | |||||||||||||||||||
|
0: don't execute |
| ||||||||||||||||||||||
|
A warm restart is carried out. The device functions as it does when the power supply is turned on. | |||||||||||||||||||||||
|
MAIN: Soft Cold restart |
|
|
|
000 085 | |||||||||||||||||||
|
0: don't execute |
| ||||||||||||||||||||||
|
A cold restart of the software is carried out. This means that all settings and recordings are cleared, but no tests of the hardware are carried out during the restart. Parameter values used by the P632 after a cold restart have been selected in such a manner that the P632 is blocked after a cold restart. | |||||||||||||||||||||||
|
MAIN: Cold restart |
|
|
|
009 254 | |||||||||||||||||||
|
0: don't execute |
| ||||||||||||||||||||||
|
A cold restart is carried out. A cold restart means that all settings and recordings are cleared. Parameter values used by the P632 after a cold restart have been selected in such a manner that the P632 is blocked after a cold restart. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Operating data recording |
OP_RC: Reset record. USER |
|
|
|
100 001 | |||
|
0: don't execute |
|||||||
|
The operating data memory and the counter for operation signals are reset. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Monitoring signal recording |
MT_RC: Reset record. USER |
|
|
|
003 008 | |||
|
0: don't execute |
|||||||
|
Reset of the monitoring signal memory. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Overload recording |
OL_RC: Reset record. USER |
|
|
|
100 003 | |||
|
0: don't execute |
|||||||
|
Reset of the overload memory. |
|
Parameter |
Address | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||||||||||||
Fault recording |
FT_RC: Trigger USER |
|
|
|
003 041 | |||||||||||||
|
0: don't execute |
|||||||||||||||||
|
Fault recording is enabled from the local control panel for 500 ms. | |||||||||||||||||
|
FT_RC: Reset record. USER |
|
|
|
003 006 | |||||||||||||
|
0: don't execute |
|||||||||||||||||
|
Reset of the following memories:
|
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Thermal overload protection |
THRM1: Reset replica USER |
|
|
|
039 120 | |||
|
0: don't execute |
|||||||
|
Reset of the thermal replica of the thermal overload protection 1. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Over-/underfrequency protection |
f<>: Reset meas.val. USER |
|
|
|
003 080 | |||
|
0: don't execute |
| ||||||
|
Resetting the measured event values f<>: Max. frequ. for f> and f<>: Min. frequ. for f<. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Overfluxing protection |
V/f: Reset replica USER |
|
|
|
035 183 | |||
|
0: don't execute |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Current transformer supervision |
CTS: Reset latch. USER |
|
|
|
036 157 | |||
|
0: don't execute |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Circuit breaker failure protection |
CBF_1: Enable USER |
|
|
|
003 016 | |||
|
0: don't execute |
|||||||
|
Circuit breaker failure protection is enabled from the local control panel. | |||||||
|
CBF_1: Disable USER |
|
|
|
003 015 | |||
|
0: don't execute |
|||||||
|
Circuit breaker failure protection is disabled from the local control panel. |
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Circuit breaker failure protection |
CBF_2: Enable USER |
|
|
|
003 124 | |||
|
0: don't execute |
| ||||||
|
CBF_2: Disable USER |
|
|
|
003 123 | |||
|
0: don't execute |
|
|
Parameter |
Address | ||||||
---|---|---|---|---|---|---|---|---|
|
Default |
Min |
Max |
Unit |
Logic Diagram | |||
Programmable Logic |
LOGIC: Trigger 1 |
|
|
|
034 038 | |||
|
0: don't execute |
|||||||
|
LOGIC: Trigger 2 |
|
|
|
034 039 | |||
|
0: don't execute |
| ||||||
|
LOGIC: Trigger 3 |
|
|
|
034 040 | |||
|
0: don't execute |
| ||||||
|
LOGIC: Trigger 4 |
|
|
|
034 041 | |||
|
0: don't execute |
| ||||||
|
LOGIC: Trigger 5 |
|
|
|
034 042 | |||
|
0: don't execute |
| ||||||
|
LOGIC: Trigger 6 |
|
|
|
034 043 | |||
|
0: don't execute |
| ||||||
|
LOGIC: Trigger 7 |
|
|
|
034 044 | |||
|
0: don't execute |
| ||||||
|
LOGIC: Trigger 8 |
|
|
|
034 045 | |||
|
0: don't execute |
|||||||
|
Intervention in the logic at the appropriate point by a 100 ms pulse. |